Part Number: M102-003-HD-SL
USB/Lightning cable connects your Apple iPhone, iPad or iPod to the USB-C port on your MacBook, laptop or wall/car charger.
- Bulletproof Aramid fiber allows cable to bend over 150,000 times without failing
- Charging status LED on cable lets you know when your device is fully charged
- MFi-certified for broad compatibility with your Apple iPhone, iPad or iPod
- C94 Lightning connector is compatible with Apple 18W USB-C power adapter
- Durable double-braided exterior resists tangles and withstands long-term wear and tear
- 2-year limited warranty
Features
3 ft. USB-C Cable Charges and Syncs Your Latest-Generation iPhone, iPad and iPod
This USB-C sync/charge cable (M/M) connects your iPhone, iPad or iPod to the USB-C port on your MacBook Pro, Windows laptop, car charger or wall charger. It allows you to charge and power your Apple device, while simultaneously syncing and transferring image files and other personal data at USB 2.0 speeds up to 480 Mbps. The cable is backward compatible with previous USB generations, allowing you to use it with older equipment.
Bright LED Lets You Monitor Charge Status
An LED located on the cable allows you to keep track of your device’s charging status at a glance, letting you know the device is fully charged without having to power it on. A blinking green LED indicates Normal Charging mode. A blue LED lets you know the cable is in Fast Charging mode. The LED turns off to tell you the connected device is fully charged. Note: Fast Charging is supported by iPhone 8 models and later only. Fast Charging occurs when the device’s power is below 80%. When the device becomes 80% charged, charging mode switches to Normal.
Heavy-Duty Aramid Fiber Construction Designed to Endure the Stress of Everyday Use
The M102-003-HD-SL is tested to withstand over 150,000 bends without failing, thanks to its advanced bulletproof Aramid fiber construction. Its double-braided nylon exterior is built to withstand wear and tear over a long period. The nylon braiding also resists tangles while you’re carrying the cable in your car, bag or briefcase. Integral strain relief gives the cable extra flexibility, reduces stress and helps the cable move freely without cracking or breaking loose from the connectors.
Reversible C94 Lightning and USB Type-C Plugs Connect in Either Direction
The reversible connectors plug into their respective ports in either direction for an instant connection every time. While the cable is compatible with all USB-C ports, the C94 Lightning connector is designed for optimal charging performance with Apple’s 18W USB-C power adapter.
MFi-Certified for Broad Device Compatibility
The 20V 3A (60W) Lightning cable is MFi-certified for use with the latest generation of iPhone, iPad and iPod devices.
System Requirements
- Computer, laptop or charger with USB-C port
- Most current iPhone, iPad and iPod devices
Package Includes
M102-003-HD-SL Heavy-Duty USB-C to Lightning Cable (M/M) with Status Light, 3 ft. (0.9 m)
Specifications
OVERVIEW
| UPC Code | 037332259769 |
| Technology | Lightning; USB 2.0 (High Speed) |
| Cable Type | Passive |
INPUT
| Maximum Input Amps | 3 |
POWER
| USB Power Delivery (PD) Charging Support | Yes |
CONNECTIONS
| Side A - Connector 1 | USB C (MALE) |
| Side B - Connector 1 | LIGHTNING (MALE) |
| Connector Plating | Nickel |
| Contact Plating | Gold |
| Connector Style | Straight |
CHARGING
| Total Charging Watts | 20 |
PHYSICAL
| Material of Construction | TPE, Aramid Fiber |
| Cable Jacket Color | Black; White |
| Cable Jacket Material | TPE |
| Cable Jacket Rating | VW-1 |
| Cable Outer Diameter (OD) | 4.2mm |
| Cable Length (ft.) | 3 |
| Cable Length (in.) | 36 |
| Shipping Dimensions (hwd / in.) | 0.90 x 2.40 x 4.70 |
| Unit Packaging Type | Box |
ENVIRONMENTAL
| Operating Temperature Range | -4° to 140°F (-20° to 60°C) |
| Storage Temperature Range | -4° to 176°F (-20° to 80°C) |
| Operating Humidity Range | 0% to 90% RH, Non-Condensing |
| Storage Humidity Range | 0% to 90% RH, Non-Condensing |
| Power Provided to Connected Device(s) | 60W (20V/3A) |
FEATURES & SPECIFICATIONS
| USB Specification | USB 2.0 (up to 480 Mbps) |
| Data Transfer Rate | 480 Mbps |
STANDARDS & COMPLIANCE
| Product Certifications | MFi |
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
USB & Wireless Chargers
| Model Number | Description | |
|---|---|---|
| U280-007-CQC-ST | 7-Port USB Charging Station with Quick Charge 3.0, USB-C Port, Device Storage, 5V 4A (60W) USB Charge Output | |
| U280-C02-C1A1 | Dual-Port USB Car Charger with PD Charging - USB Type C (27W) & USB Type A (5V 1A/5W), UL 2089 | |
| U280-W02-A1C1 | Dual-Port USB Wall Charger with PD Charging - USB-C (39W) & USB-A (5V 2.4A/12W) |
Docks, Hubs & Multiport Adapters
| Model Number | Description | |
|---|---|---|
| U444-06N-DP-C | USB-C to Displayport 4K 60Hz Adapter with PD Charging |
Documents & Downloads
Documentation
Declarations of Conformity
Useful Web Pages
Product Images