Part Number: PS-410-HGOEMCC
Versatile power strip with coiled cord supplies power to movable plug-connected components mounted to IV poles, mobile carts, crash carts and mobile medical workstations in operating rooms and patient-care vicinities.
- Antimicrobial protection helps prevent the growth of bacteria, viruses, fungi, mold and mildew
- Approved for use in patient-care vicinities when properly mounted
- Complies with UL 1363A and NFPA 99 specifications
- 3 ft. (0.9 m) coiled cord with NEMA 5-15P-HG hospital-grade plug extends to 10 ft.
- Features 4 NEMA 5-15R-HG hospital-grade outlets
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Features
- Ideal for use in operating rooms, patient-care vicinities, therapy rooms, imaging environments and administrative areas
- For use on IV poles, mobile carts, crash carts and mobile workstations, when properly mounted
- 120V, 50/60 Hz power strip complies with UL 1363A specifications
- Antimicrobial coating helps resist the growth of bacteria, viruses, fungi, mold and mildew
- Coating meets the requirements of JIS Z 2801:2000, an international standard for evaluating efficacy in antimicrobial products
- 4 NEMA 5-15R-HG hospital-grade outlets provide consistent power
- 3 ft. power cord is coiled so it can be extended up to 10 ft.
- Rugged, all-metal housing for long life in demanding environments
- Dual, resettable built-in 15A circuit breakers protect against dangerous overloads
- Switchless design prevents accidental shut-off
- Built-in mounting flanges make the PS-410-HGOEMCC easy to install on a variety of surfaces
Specifications
OVERVIEW
| UPC Code | 037332148834 |
INPUT
| Nominal Input Voltage(s) Supported | 120V AC |
| Recommended Electrical Service | 15A 120V |
| Input Plug Features | Coiled Hospital Grade Plug |
| Input Cord Gauge Type | 14 gauge; SJT |
| Voltage Compatibility (VAC) | 120 |
| Input Plug Type | NEMA 5-15P-HG |
| Input Cord Length (ft.) | 10 |
| Right-Angle Plug | No |
OUTPUT
| Frequency Compatibility | 50 / 60 Hz |
| Output (Watts) | 1800 |
| Output Receptacles | (4) 5-15R-HG |
| Circuit Breaker (amps) | 15 |
| Overload Protection | 2 x 15amp breakers (1 line, 1 neutral) |
| Transformer Accommodation | (2) Yes |
| Outlet Orientation | Single row of 4 |
USER INTERFACE, ALERTS & CONTROLS
| Switches | No power switch |
PHYSICAL
| Color | White |
| Material of Construction | Metal |
| Power Cord Color | White |
| Form Factors Supported | IV poles, mobile carts, crash carts and mobile medical workstations |
| Mounting Holes or Slots | Yes |
| Slot or Hole Mount Measurement (Center to Center) | Distance between keyhole tabs = 127mm; Distance between end tabs = 207.45mm |
| Outlets Measurement (Center to Center) | 3.05 in. |
| Receptacle Color | White |
| Shipping Dimensions (hwd / in.) | 9.80 x 2.60 x 6.30 |
| Shipping Weight (lbs.) | 2.30 |
| Unit Dimensions (hwd / in.) | 1.730 x 2.500 x 8.540 |
| Unit Weight (lbs.) | 2.20 |
| Mounting Details | Includes flanges |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | 14° to 122°F (-10° to 50°C) |
| Operating Humidity Range | 10% to 90% RH |
| Storage Humidity Range | 5% to 95% RH |
FEATURES & SPECIFICATIONS
| Antimicrobial | Yes |
| Built-In Circuit Breaker | Yes |
STANDARDS & COMPLIANCE
| Product Certifications | UL 1363A |
| Product Compliance | NFPA 99: 10.2.3.6; RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Accessories
| Model Number | Description | |
|---|---|---|
| HGOUTLETCVR | Safe-IT Hospital-Grade Outlet Covers for Wall Receptacles, Power Strips and Surge Protectors, Set of 4 | |
| PSCLAMP | Mounting Clamp for Medical-Grade Power Strips | |
| PSCLAMP2 | Safe-IT Mounting Clamp for Medical-Grade Power Strips - Antimicrobial Protection |
Documents & Downloads
Documentation
Product Literature
- Healthcare/Medical Solutions for Patient Care Vicinities Brochure (English)
- Medical-Grade Power Strips and Surge Protectors with Antimicrobial Protection Flyer (English)
- Solutions for Patient-Care Vicinities Flyer (English)
- Addressing the Electrical Shock Risk in Healthcare
- Power Strip & Surge Protector Regulatory Compliance Guide for Healthcare Brochure (English)
- Surge Protectors and Power Strips Brochure
- Healthcare Power Strips & Surge Protectors with Antimicrobial Protection Sales Sheet (English)
Useful Web Pages
Product Videos
- Tripp Lite Healthcare Solutions
https://tripplite.eaton.com/video/tripp-lite-healthcare-solutions/851678
Product Images