Part Number: PDUH20DV
Versatile 16A 100–240V PDU is compatible with wide range of voltages to deliver single-phase AC power to multiple loads from a utility outlet, generator or UPS system. Ideal for data centers, server rooms and network wiring closets.
- C20 input with detachable 12 ft. (3.7 m) cord and L6-20P adapter
- 14 total outlets—12 C13 and 2 C19; Compatible with Eaton Tripp Lite power cords
- Switchless design prevents accidental shutdown
- Reversible all-metal housing
- Installs in rack, on wall or under counter
- 5-year limited warranty
Overview
The PDUH20DV 1.6-3.8kW Single-Phase 100-240V Basic PDU is a versatile no-frills unit for data centers, server rooms and network wiring closets. Perfectly suited for high-density IT environments, the PDUH20DV features 14 total outlets—four C13 in front and eight C13 and two C19 in the rear.
The C20 input plug with detachable 12-ft. (3.66 m) cord connects to your facility's compatible AC power source, generator or protected UPS to distribute power to connected equipment. A NEMA L6-20P adapter is included for 208/240V power environments. The C20 inlet accepts any country-specific power cord with a C19 connector.
The switchless design prevents an accidental shutdown, which could lead to costly downtime. The reversible all-metal housing supports a variety of mounting options, including 1U horizontal or 0U vertical mounting in EIA-standard 19-inch racks, under a counter or on a wall or workbench.
Features
- Versatile no-frills PDU for data centers, server rooms and network wiring closets
- 14 total outlets—4 C13 in front, 8 C13 and 2 C19 in rear
- C20 input with detachable 12-ft. (3.66 m) cord and NEMA L6-20P adapter
- Inlet accepts any country-specific power cord with C19 connector
- Rear-panel grounding lug
Switchless Design
- Prevents accidental shutdowns and costly downtime
Versatile Installation Options
- Reversible all-metal housing faces front or rear in rack
- The PDUH20DV rack PDU (rPDU) supports 1U horizontal or 0U vertical mounting in EIA-standard 19 in. racks
- Also mounts on wall, workbench or under a counter
Specifications
OVERVIEW
| UPC Code | 037332158963 |
| PDU Type | Basic |
INPUT
| Input Phase | Single-Phase |
| PDU Input Voltage | 100; 120; 125; 127; 200; 208; 220; 230; 240 |
| Recommended Electrical Service | Single-phase 16/20A 100-240V service |
| Maximum Input Amps | 16 |
| Maximum Input Amps Details | Agency de-rated to 16A continuous |
| Input Connection Type | NEMA L6-20P; IEC-320 C20 |
| PDU Plug Type | NEMA L6-20P; IEC-320 C20 |
| Input Cord Details | Input cable is detachable PDU C20 inlet |
| Input Cord Length (ft.) | 12 |
OUTPUT
| Output Capacity (kW) | 3.84 |
| Output Capacity Details | 3.84kW (240V), 3.68kW (230V), 3.52kW (220V), 3.33kW (208V), 3.2kW (200V), 2.03kW (127V), 1.92kW (120V), 1.6kW (100V) / 16A total capacity; 16A max per C19 outlet; 12A (10A CE) max per C13 outlet |
| Frequency Compatibility | 50 / 60 Hz |
| Output Receptacle Details | Compatible with Eaton Tripp Lite Power Cords |
| Output Receptacles | (12) C13; (2) C19 |
| Output Nominal Voltage | 100-240V |
PHYSICAL
| Material of Construction | Metal |
| Rack Height | 1U |
| Form Factors Supported | 1U rackmount, 0U vertical rackmount, wall-mount, and under-counter installation |
| Minimum Required Rack Depth (inches) | 6.8 |
| Outlets Measurement (Center to Center) | Distance between front (C13) outlets = 28.75mm; Distance between rear (C19) outlets = 55mm; Distance between rear (C13) outlets = 28.75mm |
| PDU Form Factor | Horizontal (1U) |
| Shipping Dimensions (hwd / in.) | 2.25 x 10.90 x 20.10 |
| Shipping Weight (lbs.) | 5.50 |
| Unit Dimensions (hwd / in.) | 1.750 x 17.250 x 3.750 |
| Unit Weight (lbs.) | 3.75 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | -22° to 122°F (-30° to 50°C) |
| Relative Humidity | 5% to 95% non-condensing |
| Operating Elevation | 0-10000 ft. (0-3000 m) |
FEATURES & SPECIFICATIONS
| Grounding | Grounding lug |
STANDARDS & COMPLIANCE
| Product Certifications | IEC 62368-1; CAN/CSA-C22.2 No. 62368-1 (Canada); NOM (Mexico); UL 62368-1 |
| Product Compliance | RoHS; FCC Part 15 Class A (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Accessories
| Model Number | Description | |
|---|---|---|
| PDUSIDEBRKT | Bracket Accessory - enables Vertical Installation of 1U PDUs, Power Strips and Surge Protectors |
Services & Extended Warranties
Extended Warranty
| Part Number | Description |
|---|---|
| WEXT1A | Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power, Keyspan, KVM, Inverters |
| WEXT2A | Extended Warranty and Technical Support for Select Products Cables and Connectivity, DC Power Supplies, Keyspan Products, KVM Switches, Power Inverters |
| WEXT3A | Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power Supplies, Keyspan Products, KVM Switches, Power Inverters |
Documents & Downloads
Design Resources
Product Literature
Declarations of Conformity
Useful Web Pages
Product Videos
- How to Choose a PDU: Basic PDUs
https://tripplite.eaton.com/video/how-to-choose-a-pdu-basic-pdus/75340
Product Images