Part Number: A200-FF-IND New
Panel-mount adapter changes a male F-type connector to female, allowing a secure link between two male F-type connectors.
- IP68 adapter endures immersion in water during harsh weather/industrial conditions
- Nickel connectors with gold contacts resist corrosion that can weaken the signal
- Polarized interface ensures proper mating of locking F-type connectors
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Connects Coaxial Cabling on Plant Floors and Harsh Outdoor Environments
This rigid industrial adapter (M/F) fastens tightly to a male F-type connector and changes it to female. The A200-FF-IND is designed for coaxial cables’ indoor or outdoor use wherever heavy vibrations, water and dust are present, including industrial plants, warehouses and other manufacturing settings.
IP68 Rating Denotes Resistance to Dust and Water
The IP68 rating means the A200-FF-IND is not only 100% protected against dust, but also able to endure immersion in 1.5 meters of water for up to 60 minutes with no damage or decline in performance, keeping the cable safe in storms and other foul weather. The F-type connector locks into place to ensure your AV connection remains stable and secure.
High-Quality Components
The A200-FF-IND is recommended for transmitting high-definition television signals from cable/satellite boxes. Molded nickel-plated connectors with gold-plated contacts provide maximum conductivity and minimum data loss to guarantee a clear transmission. An included dust cap keeps the adapter free of debris when not in use.
Specifications
OVERVIEW
UPC Code | 037332287069 |
Technology | Coax |
VIDEO
HDR Support | No |
3D Video Supported | No |
CONNECTIONS
Side A - Connector 1 | F-TYPE (MALE) THREADED COAX |
Side B - Connector 1 | F-TYPE (MALE) THREADED COAX |
PHYSICAL
Color | Black |
Material of Construction | MAIN BODY&DUST CAP: PBT+GF,UL94V-0; ALL HOOD: PVC; CHAIN: BRONZE, NICKEL PLATED |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Unit Dimensions (hwd / in.) | 9.000 x 7.000 x 0.500 |
ENVIRONMENTAL
Operating Temperature Range | 14° to 140°F (-10° to 60°C) |
Storage Temperature Range | -40° to 154.4°F (-40° to 68°C) |
Relative Humidity | 10% TO 90% RH, NON-CONDENSING |
FEATURES & SPECIFICATIONS
Integrated/Removable Cable | No |
MST Support | No |
IP68 Rated | Yes |
Ohms | No |
Integral Strain Relief | No |
Impedance-Matched Twisted-Pair Construction | No |
Scaler Function | No |
Driver Required | No |
Outdoor Use | Yes |
STANDARDS & COMPLIANCE
Product Certifications | UL 94; UL Listed |
Product Compliance | REACH; RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Audio Video Cables
Model Number | Description | |
---|---|---|
A200-006 | RG59 Coax Cable with F-Type Connectors, 6 ft. (1.83 m) | |
A200-010-BNC | Rigid Industrial RF Coaxial Cable (M/M) - IP68, BNC Connectors, 10 ft. (3.1 m), Black | |
A200-010-IND | Rigid Industrial RF Coaxial Cable (M/M) - IP68, F-Type Connectors, 10 ft. (3.1 m), Black | |
A200-FF-BNC | Rigid Industrial BNC Adapter (M/F) - IP68, Black |
Server Racks & Cabinets
Model Number | Description | |
---|---|---|
SRIN4181810 | SmartRack Outdoor Industrial Enclosure with Lock - NEMA 4, Surface Mount, Metal Construction, 18 x 18 x 10 in., Gray | |
SRN3RG6U | SmartRack Industrial Enclosure - NEMA 3R, Wall Mount, Metal, Locking, Fan With Thermal Switch, 16.5 in. Depth, 6U, Gray |
Documents & Downloads
Declarations of Conformity
Product Images