Part Number: PS-415-HGULTRA
Full UL 2930 compliance, integrated locking safety covers and a 15 ft. cord make this medical-grade power strip ideal for all areas inside and outside of patient care vicinities.
- Antimicrobial protection helps prevent the growth of bacteria, viruses, fungi, mold and mildew
- Approved for standalone use in all patient care vicinities
- Complies with UL 2930 and NFPA 99 specifications
- 4 NEMA 5-15R-HG hospital-grade outlets with locking safety covers
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Features
- Ideal for standalone use in patient care vicinities, therapy rooms, imaging environments and administrative areas
- Patented protection circuit guards against shock hazards with automatic site fault protection
- 120V 60 Hz power strip complies with UL 2930 specifications
- Access product specifications instantly with QR code integration ensuring critical documentation is available when and where it’s needed
- Antimicrobial coating helps resist the growth of bacteria, viruses, fungi, mold and mildew
- 4 NEMA 5-15R-HG hospital-grade outlets provide consistent power
- 15 ft. (4.57 m) power cord provides ample reach to the power source
- Aluminum housing for long life in demanding environments
- Integrated locking outlet safety covers block access to unused outlets
- PEGT, External Grounding Terminal provides a redundant path to ground for medical equipment
- Switchless design prevents accidental shut-off
- Built-in mounting tabs and flanges for easy installation on a variety of surfaces
Specifications
OVERVIEW
| UPC Code | 037332128430 |
INPUT
| Nominal Input Voltage(s) Supported | 120V AC |
| Recommended Electrical Service | 15A, 120V/125V |
| Input Plug Features | Hospital Grade Plug |
| Input Cord Gauge (AWG) | 12GA, 3 COND, SJT |
| Voltage Compatibility (VAC) | 120; 125 |
| Input Plug Type | NEMA 5-15P-HG |
| Input Cord Length (ft.) | 15 |
| Right-Angle Plug | No |
OUTPUT
| Frequency Compatibility | 60 Hz |
| Output (Watts) | 1875 |
| Output Receptacles | (4) 5-15R-HG |
| Overload Protection | 15A |
| Outlet Orientation | Single row of 4 |
USER INTERFACE, ALERTS & CONTROLS
| Switches | No Power Switch |
| LED Indicators | GREEN LED INDICATES POWER |
PHYSICAL
| Color | White |
| Material of Construction | Aluminum |
| Power Cord Color | White |
| Housing Color | White |
| Mounting Holes or Slots | Yes |
| Outlets Measurement (Center to Center) | 81.6MM |
| Receptacle Color | White |
| Shipping Dimensions (hwd / in.) | 13.19 x 6.50 x 0.50 |
| Shipping Weight (lbs.) | 3.24 |
| Unit Dimensions (hwd / in.) | 11.020 x 2.500 x 1.790 |
| Unit Weight (lbs.) | 2.69 |
| Mounting Details | MOUNTING BRACKET AND KEYHOLES |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | 14° to 122°F (-10° to 50°C) |
| Operating Humidity Range | 10% to 90% RH |
| Storage Humidity Range | 5% to 95% RH |
FEATURES & SPECIFICATIONS
| Grounding Details | PEGT, External Ground Terminal (UL2930 requirement) |
| Antimicrobial | Yes |
| Built-In Circuit Breaker | Yes |
STANDARDS & COMPLIANCE
| Product Certifications | UL 2930 |
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Accessories
| Model Number | Description | |
|---|---|---|
| HGOUTLETCVR | Safe-IT Hospital-Grade Outlet Covers for Wall Receptacles, Power Strips and Surge Protectors, Set of 4 | |
| PSHGCOVERKIT | Safe-IT Replacement Outlet Covers for Compatible Hospital-Grade Power Strips |
Documents & Downloads
Product Literature
- Healthcare/Medical Solutions for Patient Care Vicinities Brochure (English)
- Medical-Grade Power Strips and Surge Protectors with Antimicrobial Protection Flyer (English)
- Solutions for Patient-Care Vicinities Flyer (English)
- Addressing the Electrical Shock Risk in Healthcare
- Power Strip & Surge Protector Regulatory Compliance Guide for Healthcare Brochure (English)
- Surge Protectors and Power Strips Brochure
- Healthcare Power Strips & Surge Protectors with Antimicrobial Protection Sales Sheet (English)
- Solutions for Utility Service/Work Trucks & Cargo Delivery Service Vans
Useful Web Pages
Product Videos
- Tripp Lite Healthcare Solutions
https://tripplite.eaton.com/video/tripp-lite-healthcare-solutions/851678
Product Images