Part Number: SPS606HGRA
Need to use a surge suppressor behind a desk or in a confined spot? The SPS606HGRA provides surge suppression with the convenience of a space-saving, right-angle hospital-grade plug for placing the units in confined areas and keyhole mounting tabs and flanges for easy installation.
- 6 hospital-grade outlets
- 1050 joule rating
- 6-ft. cord with molded right angle hospital-grade plug
- All metal housing
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- 1050-joule AC surge suppression rating
- Rugged all-metal housing withstands years of use without loss of ground path continuity
- 6 NEMA5-15R Hospital-Grade AC outlets
- 6-ft. AC cord with integrated, molded Hospital-Grade NEMA 5-15PHG plug
- Keyhole mounting tabs and flanges
- Switch safety cover prevents accidental shutoff
- 15A electrical capacity with built-in resettable circuit breaker
- 120 volt, 50/60Hz electrical compatibility
- Certified by UL (USA) and cUL (Canada)
- UL1449 3rd Edition listed
- Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required
Specifications
OVERVIEW
| UPC Code | 037332167088 |
INPUT
| Nominal Input Voltage(s) Supported | 120V AC |
| Recommended Electrical Service | 120V (110-125V) |
| Voltage Compatibility (VAC) | 120 |
| Maximum Surge Amps | 19500 |
| Input Plug Type | NEMA 5-15P-HG |
| Input Cord Length (ft.) | 6 |
| Right-Angle Plug | Yes |
OUTPUT
| Frequency Compatibility | 50 / 60 Hz |
| Output (Watts) | 1800 |
| Output Receptacles | (6) 5-15R-HG |
| Circuit Breaker (amps) | 15 |
| Transformer Accommodation | (2) Yes |
USER INTERFACE, ALERTS & CONTROLS
| Diagnostic LED(s) | Yes |
| Diagnostic LED Details | LINE POWER PRESENT (green) |
| Locking Switch Cover | Locking switch cover |
SURGE / NOISE SUPPRESSION
| AC Suppression Joule Rating | 1050 |
| AC Suppression Response Time | < 1 ns |
| Protection Modes | Includes full normal mode (H-N) |
| Automatic Shut-Off | Yes |
DATALINE SURGE SUPPRESSION
| Network (Ethernet) Protection | No |
PHYSICAL
| Material of Construction | Metal |
| Power Cord Color | Light Gray |
| Housing Color | White |
| Mounting Holes or Slots | Yes |
| Receptacle Color | White |
| Shipping Dimensions (hwd / in.) | 2.20 x 14.90 x 6.70 |
| Shipping Weight (lbs.) | 2.40 |
| Unit Dimensions (hwd / in.) | 1.500 x 13.750 x 2.500 |
| Unit Weight (lbs.) | 3.20 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | 14° to 122°F (-10° to 50°C) |
| Operating Humidity Range | 10% to 90% RH |
| Storage Humidity Range | 5% to 95% RH |
STANDARDS & COMPLIANCE
| Product Certifications | cUL Listed; UL 1449; UL 1363; UL Listed |
| Product Compliance | RoHS |
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
| HGOUTLETCVR | Safe-IT Hospital-Grade Outlet Covers for Wall Receptacles, Power Strips and Surge Protectors, Set of 4 | |
| PSCLAMP | Mounting Clamp for Medical-Grade Power Strips |
Documents & Downloads
Documentation
Product Literature
- Healthcare/Medical Solutions for Patient Care Vicinities Brochure (English)
- Solutions for Resident Rooms in Long-Term-Care Facilities Flyer B (English)
- Solutions for Patient-Care Vicinities Flyer (English)
- Hospital-Grade Power Strips and Surge Protectors Quick Reference Guide
- Power Strip & Surge Protector Regulatory Compliance Guide for Healthcare Brochure (English)
- Surge Protectors and Power Strips Brochure
Useful Web Pages
Product Videos
- 5 Questions to ask before buying a surge protector
https://tripplite.eaton.com/video/5-questions-to-ask-before-buying-a-surge-protector/998257 - Tripp Lite Healthcare Solutions
https://tripplite.eaton.com/video/tripp-lite-healthcare-solutions/851678
Product Images