Part Number: SMART1200XLHG TAA
Provides UL 60601-1 compliant, medical-grade 1kVA/750W power backup, ideal for use in patient-care vicinities. The built-in isolation transformer offers full isolation while maintaining AC surge protection in all modes.
- 940-joule surge protection rating protects connected equipment
- 4 NEMA 5-15R-HG outlets and 120V NEMA 5-15P-HG plug
- Approved to EN60601-1-2:2015 and IEC60601-1-2:2014
- Alarm mute/quiet control ideal for use near patients
- 28 min. runtime at half load; 10 min. at full load
- 2-year limited warranty
Overview
Features
- Complies with UL 60601-1 standards for use in patient-care facilities
- Isolation transformer with Faraday shield offers full isolation and removes common mode noise
- 6 ft. power cord with 120V NEMA 5-15P-HG plug
- Floating AC output prevents noise coupling and meets agency requirements for isolation
Reliable Battery Backup and Surge Protection
- Supports half load up to 28 min. and full load up to 10 min.
- 4 NEMA 5-15R-HG outlets with 940-joule surge protection
- Filters out disruptive EMI/RFI line noise that can cause equipment damage or data loss
- Resists electrostatic discharge
LEDs and Audible Alarms
- Front LEDs indicate power, mode, load and battery status
- Alarms alert you to power failure, overload and low battery
- Mute/quiet mode ideal for use in quiet patient-care vicinities
Saves Files When You’re Away
- Included PowerAlert® software enables safe, unattended system shutdown and file saving during power failures
- Connects to computer via DB9 or USB port with included cables
Specifications
OVERVIEW
| UPC Code | 037332116406 |
| UPS Type | Line-Interactive |
INPUT
| Input Phase | Single-Phase |
| Rated input current (Maximum Load) | 9.2A |
| Nominal Input Voltage(s) Supported | 120V AC |
| UPS Input Connection Type | 5-15P-HG |
| Input Circuit Breakers | 15A |
| UPS Input Cord Length (ft.) | 6 |
| Recommended Electrical Service | 15A 120V |
| Maximum Input Amps | 9 |
| Input Cord Length (ft.) | 6 |
OUTPUT
| Output Capacity (VA) | 1000 |
| Output Capacity (kVA) | 1 |
| Output Capacity (Watts) | 750 |
| Output Capacity (kW) | 0.75 |
| Power Factor | 0.8 |
| Frequency Compatibility | 60 Hz |
| Output Voltage Regulation (Line Mode) | -18%, +8% |
| Output Voltage Regulation (Battery Mode) | 115V (+/- 5%) |
| Output Receptacle Details | Hospital grade output receptacles |
| Output AC Waveform (AC Mode) | Sine wave |
| Output AC Waveform (Battery Mode) | PWM sine wave |
| Nominal Output Voltage(s) Supported | 115V; 120V |
| Output Receptacles | (4) 5-15R |
BATTERY
| Battery Type | Valve Regulated Lead Acid (VRLA) |
| Runtime Full Load (min.) | 10 min. (750W) |
| Runtime Half Load (min.) | 28 min. (375W) |
| Expandable Runtime | Yes |
| External Battery Pack Compatibility | BP36V15-2U (limit 1); BP36V27-2US (multi-pack compatible); BP36V42-3U (multi-pack compatible) |
| DC System Voltage (VDC) | 36 |
| Battery Recharge Rate (Included Batteries) | Less than 4.5 hours from 10% to 90% |
| Battery Access | Battery access door |
| Internal UPS Replacement Battery Cartridge | RBC36SLT |
| Battery Replacement Description | Hot-swappable, user replaceable batteries |
VOLTAGE REGULATION
| Voltage Regulation Description | Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 81 to 143 |
| Overvoltage Correction | Input voltages between 126 and 143 are reduced by 9% |
| Undervoltage Correction | Input voltages between 96 and 106 are boosted by 10% |
| Severe Undervoltage Correction | Input voltages between 81 and 95 are boosted by 21% |
USER INTERFACE, ALERTS & CONTROLS
| Switches | 2 Switches control off/on power status and alarm-cancel/self-test operation |
| Alarm Cancel Operation | Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status |
| Audible Alarm | Factory-muted audible alarm indicates power-failure, overload and low-battery conditions |
| LED Indicators | 5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status |
ISOLATION
| Output Isolation Transformer | Hospital grade load isolation transformer |
| Leakage Current | Less than 100 microamps |
SURGE / NOISE SUPPRESSION
| EMI / RFI AC Noise Suppression | Yes |
| AC Suppression Joule Rating | 940 |
| AC Suppression Response Time | Instantaneous |
PHYSICAL
| Primary Form Factor | Tower |
| Rack Height | 0U |
| Cooling Method | Fan |
| Installation Form Factors Supported with Included Accessories | Tower |
| Installation Form Factors Supported with Optional Accessories | Wallmount ( UPSWM - tower mounting kit) |
| Primary UPS Depth (mm) | 241 |
| Primary UPS Height (mm) | 318 |
| Primary UPS Width (mm) | 191 |
| Shipping Dimensions (hwd / in.) | 17.00 x 11.40 x 13.10 |
| Shipping Weight (lbs.) | 48.06 |
| UPS Housing Material | PVC |
| UPS Power Module Dimensions (hwd, in.) | 12.5 x 7.5 x 9.5 |
| UPS Power Module Weight (kg) | 20.50 |
| UPS Power Module Weight (lbs.) | 45.2 |
| Unit Weight (lbs.) | 45.260 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
| Relative Humidity | 0-95% non-condensing |
| AC Mode BTU / Hr. (Full Load) | 162.8 |
| AC Mode Efficiency Rating (100% Load) | 94% |
| Battery Mode Heat Dissipation (BTU/Hr) @ Full Load | 315.2 |
| Battery Mode Heat Dissipation (BTU/Hr) @ Half Load | 190.5 |
COMMUNICATIONS
| Network Monitoring Port Description | Supports detailed monitoring of UPS and site power conditions |
| PowerAlert Software | For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert |
| Communications Cable | USB and DB9 serial cabling included |
| Network Management Card Description | Network management not supported |
| Communications Interface | USB; DB9 Serial |
LINE / BATTERY TRANSFER
| Transfer Time | 2-4 milliseconds |
| Low Voltage Transfer to Battery Power (Setpoint) | 81 |
| High Voltage Transfer to Battery Power (Setpoint) | 143 |
FEATURES & SPECIFICATIONS
| Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
| High Availability UPS Features | Hot swappable batteries; Surge/noise protection |
| Grounding Details | Grounding lug (equipotential) |
APPLICATIONS
| UPS Applications | Hospital/Medical |
STANDARDS & COMPLIANCE
| Product Certifications | CSA (Canada); UL 1778; UL 60601-1; NOM (Mexico) |
| Product Compliance | RoHS; FCC Part 15 Class A (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N001-014-BK | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 14 ft. (4.27 m) | |
| N001-014-BL | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Blue, 14 ft. (4.27 m) | |
| N001-014-GY | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 14 ft. (4.27 m) | |
| N001-025-BL | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Blue, 25 ft. (7.62 m) | |
| N002-014-BL | Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Blue, 14 ft. (4.27 m) | |
| N010-007-GY | Cat5e 350 MHz Crossover Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 7 ft. (2.13 m) | |
| N022-01K-GY | Cat5e 350 MHz Solid Core (UTP) PVC Bulk Ethernet Cable - Gray, 1000 ft. (304.8 m), TAA |
UPS Battery Packs
| Model Number | Description | |
|---|---|---|
| BP36V15-2U | External 36V 2U Rack/Tower Battery Pack for Select UPS Systems (BP36V15-2U) | |
| BP36V27-2US | External 36V Battery Pack for Select UPS Systems, 2U Rack/Tower | |
| BP36V42-3U | External 36V 3U Rack/Tower Battery Pack for Select UPS Systems (BP36V42-3U), TAA |
UPS Replacement Batteries
| Model Number | Description | |
|---|---|---|
| RBC36-SLT | UPS Replacement 36VDC Battery Cartridge for Select SLT UPS |
Copper Network Infrastructure
| Model Number | Description | |
|---|---|---|
| N050-012 | 12-Port Wall-Mount Cat5e Patch Panel, 568B, RJ45 Ethernet, TAA | |
| N052-024 | 24-Port 1U Rack-Mount Cat5e 110 Patch Panel, 568B, RJ45 Ethernet, TAA | |
| N052-048 | 48-Port 2U Rack-Mount Cat5e 110 Patch Panel, 568B, RJ45 Ethernet, TAA |
Documents & Downloads
Documentation
- SMART1200XLHG runtime chart
- User's Guide for PowerAlert External Battery Pack Utility (English)
- PowerAlert External Battery Pack Utility (PAEBPU) – UPS Compatibility Chart
- Owner's Manual for SmartPro® and OmniSmart® Medical-Grade UPS Systems (Multi-language)
- Quick Start Guide for PowerAlert Power Management Software
- Owner's Manual Addendum for 120V UPS Systems (Multi-language)
- Product Datasheet
Design Resources
Product Literature
Useful Web Pages
Product Videos
- Tripp Lite Healthcare Solutions
https://tripplite.eaton.com/video/tripp-lite-healthcare-solutions/150359
Product Images