Part Number: PSHGCOVERKIT
- Set includes 6 duplex outlet covers (12 outlets) and installation hardware
- Antimicrobial protection helps prevent the growth of bacteria, viruses, fungi, mold and mildew
- White plastic locking covers are original OEM replacements that retain agency rating
- Compatible with hospital-grade power strips with mounted duplex locking covers
Features
System Requirements
- Hospital-grade power strip with mounted duplex locking covers
Package Includes
- (6) Duplex locking outlet covers with mounting holes
- (24) Mounting screws
Specifications
OVERVIEW
| UPC Code | 037332209559 |
| Accessory Type | Outlet Cover |
| Accessory Class | Power Strip Accessories |
INPUT
| Input Cord Length (ft.) | 0 |
OUTPUT
| Output Receptacles | Universal outlets |
PHYSICAL
| Color | White |
| Material of Construction | Plastic |
| Mounting Holes or Slots | No |
| Unit Dimensions (hwd / in.) | 0.340 x 3.000 x 4.000 |
| Unit Weight (lbs.) | 0.19 |
FEATURES & SPECIFICATIONS
| Antimicrobial | Yes |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
Questions & Answers
Documents & Downloads
Product Literature
Product Videos
- Tripp Lite Healthcare Solutions
https://tripplite.eaton.com/video/tripp-lite-healthcare-solutions/851678
Product Images