Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 8/28/2025

Features

Dry-Erase Whiteboard Simplifies Communication in the Classroom or Conference Room
Ideal for taking quick notes, reminding you of upcoming tasks or sharing information at school or the office, this write-on/wipe-off whiteboard fits perfectly into any education or corporate setting. It comes with three markers (red, blue and black) for writing on the board’s 8.5 x 11.5-inch magnetic surface. The magnetic markers with erasers built into their caps secure to the whiteboard to prevent them from becoming lost. A removable document clips attaches notes to the board for easy reviewing.
VESA Hole Pattern Allows Convenient Mounting Adjacent to Your Monitor
This magnetic dry-erase board with a white frame features a 100 x 100 VESA hole pattern that allows you to mount it on your dual-monitor display mount for easy reference to notes or other documents. An included document clip holds important papers that can support your research or presentation. Mounting the whiteboard allows you to swivel and tilt it to more easily share ideas with an audience or reinforce valuable information in a lesson or report.
Versatile Display Options Provide an Alternative to Permanent Mounting
You can also display the whiteboard using the fold-out rear legs as an easel, or use the included plastic holder for desk support. The holder features cable management openings for use with your smartphone or tablet when it isn’t supporting the whiteboard.

Package Includes

  • Dry-erase whiteboard
  • Plastic stand
  • (3) Dry-erase markers with erasers
RoHS compliant

Specifications

OVERVIEW
UPC Code037332249166
Accessory TypeMountable Whiteboard
Accessory ClassDisplay Mount Accessories
PHYSICAL
ColorGray; White
VESA Pattern (mm)  100x100
Unit Dimensions (hwd / in.)11.200 x 12.700 x 1.500
Unit Weight (lbs.)1.9
FEATURES & SPECIFICATIONS
Cord ManagementNo
Tools NecessaryNo
STANDARDS & COMPLIANCE
Product ComplianceRoHS; RoHS3; CE (Europe)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.