Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Male to Female Up / Down Swivel Adapter
  • Use for confined spaces on the back of HDMI equipment
  • HDMI Cable exits Up, Down, Angled
  • Relieves stress on your equipments HDMI port

Overview

This swiveled HDMI Male/Female adapter allows you to postion the HDMI cable to your equipment in a variety of exit positions. Use where access to the HDMI equipment port is limited and Up/Down routing of the cable is needed, as opposed to straight out the back. Adapter also takes the stress off of your equipment's HDMI port, saving your expensive equipment from repair due to a damaged connector.

Features

  • Male to Female Swivel Adapter
  • 180 degree range of motion
  • Ideal for confined spaces with limited access to the HDMI port
  • Saves wear-n-tear on equipment HDMI port
  • Supports 3D and HDMI w/Ethernet

System Requirements

  • Equipment with standard HDMI ports

Package Includes

  • HDMI Male/Female Swivel Adapter
RoHS compliant

Specifications

OVERVIEW
UPC Code037332165374
Product TypeVideo Adapter
TechnologyHDMI
CONNECTIONS
Side A - Connector 1HDMI (FEMALE)
Side B - Connector 1HDMI (MALE) - SWIVEL
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)7.00 x 9.00 x 0.50
Shipping Weight (lbs.)0.09
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

Audio Video Cables

  Model Number Description
High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m) P568-006 P568-006 High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m)
High-Speed HDMI Flat Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft. (1.83 m) P568-006-FL P568-006-FL High-Speed HDMI Flat Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft. (1.83 m)
High-Speed HDMI Cable with 1 Right-Angle Connector, Digital Video with Audio (M/M), 6 ft. (1.83 m) P568-006-RA P568-006-RA High-Speed HDMI Cable with 1 Right-Angle Connector, Digital Video with Audio (M/M), 6 ft. (1.83 m)
High-Speed HDMI Cable with 2 Right-Angle Connectors, Digital Video with Audio (M/M), 6 ft. (1.83 m) P568-006-RA2 P568-006-RA2 High-Speed HDMI Cable with 2 Right-Angle Connectors, Digital Video with Audio (M/M), 6 ft. (1.83 m)
High-Speed HDMI Cable with Swivel Connectors, Digital Video with Audio, UHD 4K (M/M), 6 ft. (1.83 m) P568-006-SW P568-006-SW High-Speed HDMI Cable with Swivel Connectors, Digital Video with Audio, UHD 4K (M/M), 6 ft. (1.83 m)

Audio Video Extenders

  Model Number Description
HDMI Send/Receive Pass-Through Wallplate, White (F/F) P166-001-P P166-001-P HDMI Send/Receive Pass-Through Wallplate, White (F/F)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.