Part Number: P120-06N-ACT TAA
- Converts a DVI-D digital signal to a VGA analog signal for greater device compatibility
- Supports computer resolutions up to 1920 x 1200 and HD up to 1080p for high-quality images
- Features plug-and-play installation; does not require software or drivers
- Works with VGA cables up to 100-ft. (30.5 m) for flexibility in monitor placement
- Includes a USB Micro-B cable if power is needed
- 3-year limited warranty
Features
System Requirements
- A computer with DVI-D output
- A monitor or projector with VGA input
Package Includes
- DVI-D to VGA Active Adapter Converter Cable, 6 in.
- USB to USB Micro-B Cable, 3-ft. (0.91 m)
- Quick Start Guide
Specifications
OVERVIEW
| UPC Code | 037332184832 |
| Product Type | Video Adapter |
| Technology | DVI; VGA/SVGA |
CONNECTIONS
| Side A - Connector 1 | DVI-D SINGLE LINK (MALE) |
| Side A - Connector 2 | USB A (MALE) |
| Side B - Connector 1 | HD15 (FEMALE) |
PHYSICAL
| Color | Black |
| Cable Jacket Color | Black |
| Cable Length (ft.) | 0.5 |
| Cable Length (in.) | 6.0 |
| Shipping Dimensions (hwd / in.) | 5.30 x 4.80 x 1.60 |
| Shipping Weight (lbs.) | 0.40 |
STANDARDS & COMPLIANCE
| Product Compliance | Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images