Part Number: P579-003
Extends your existing DisplayPort™ connection by 3 ft. Latching male connector prevents accidental disconnections.
- Supports 4K x 2K video resolutions @ 60 Hz
- Latching DisplayPort plug ensures secure connection
- Molded nickel-plated connectors with gold-plated contacts
- Supports DisplayPort v1.2, DPCP and HDCP 2.2
- Smaller connector footprint than VGA or DVI
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- Female connector attaches to current DisplayPort cable to add length
- Supports UHD video resolutions up to 3840 x 2160 (4K x 2K) @ 60 Hz
- Supports DisplayPort v1.2, DPCP and HDCP 2.2
Latching Male Connector Ensures Continuous A/V Signal
- Prevents cable from coming loose or getting accidentally disconnected
- Easy one-touch release button allows unplugging
First-Rate Construction for Superior Signal Transfer
- Premium foil and braid shielding for EMI/RFI noise protection
- Gold-plated contacts for maximum conductivity and minimum data loss
- Integral strain relief reduces stress and adds flexibility
- Flexible PVC jacket
- Smaller connector footprint than VGA or DVI saves space
Specifications
OVERVIEW
| UPC Code | 037332202000 |
| Product Type | Passive Cable |
| Technology | DisplayPort |
| Cable Type | Passive |
VIDEO
| Max Supported Video Resolution | 3840 x 2160 (4K) @ 60Hz |
CONNECTIONS
| Side A - Connector 1 | DISPLAYPORT (MALE) |
| Side B - Connector 1 | DISPLAYPORT (FEMALE) |
| Latching or Gripping Connector | Yes |
PHYSICAL
| Color | Black |
| Cable Jacket Color | Black |
| Cable Length (ft.) | 3 |
| Cable Length (in.) | 36 |
| Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
| Shipping Weight (lbs.) | 0.13 |
ENVIRONMENTAL
| Operating Temperature Range | -4° to 140°F (-20° to 60°C) |
| Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
| Relative Humidity | 10% to 80% RH, Non-Condensing |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images