Part Number: P142-000-MINI
Connect your mini-HDMI Digital Camera to a TV HDMI port or your TV HDMI port to your mini-HDMI Digital Camera
- HDMI Female to Mini-HDMI Male Adapter, 1080p
- Full 1080p support
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
This HDMI to Mini-HDMI Adapter (F/M) allows connection from your digital camera or camcorder with mini-HDMI port to your HDTV's HDMI input port using a standard HDMI cable or connection or from your HDMI input port to your digital camera/camcorder with mini-HDMI port. 1080p compatible. Gold-plated connectors and compact design.
Specifications
OVERVIEW
| UPC Code | 037332175571 |
| Product Type | Video Adapter |
| Technology | HDMI |
CONNECTIONS
| Side A - Connector 1 | MINI HDMI (MALE) |
| Side B - Connector 1 | HDMI (FEMALE) |
PHYSICAL
| Color | Black |
| Shipping Dimensions (hwd / in.) | 4.50 x 6.00 x 0.50 |
| Shipping Weight (lbs.) | 0.02 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
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
- Custom Products from Tripp Lite Are One Call Away
- HDMI Cables: Types and Specifications Explained
- Video Adapters Explained
- Application Diagram for P142-000-MINI (German)
- Application Diagram for P142-000-MINI (English)
- Application Diagram for P142-000-MINI (Spanish)
- Application Diagram for P142-000-MINI (French)
Product Images