Part Number: P569-006-MF
Extends the length of an existing high-speed HDMI cable connecting Ethernet or digital audio/video to a 4K television set, projector or monitor.
- Supports UHD video resolutions up to 4K
- Supports Ethernet data connectivity
- Backward compatible with previous HDMI generations
- Perfect for video-mirroring your iPad® to an HDTV
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- Extends existing Ethernet and digital audio/video connections between HDMI source and display
- Ideal for connecting an iPad, Blu-ray player or video game system to an HDTV or other HDMI display
High Performance and Wide Compatibility
- Supports UHD video resolutions up to 4K and 3D
- Supports audio return channel to simplify setups between displays and A/V receivers
- Backward compatible with previous HDMI generations
Superior Quality Ensures a Flawless Signal
- Corrosion-resistant gold-plated connectors for optimal signal transfer
- Fully molded construction with strain relief for durability and long life
- Flexible PVC jacket easy to install in tight spaces
System Requirements
- Existing high-speed HDMI with Ethernet M/M cable
Package Includes
- P569-006-MF High-Speed HDMI Extension Cable (M/F), 6 ft.
Specifications
OVERVIEW
| UPC Code | 037332191571 |
| Product Type | Passive Cable |
| Technology | HDMI |
| Cable Type | Passive |
VIDEO
| Max Supported Video Resolution | 3840 x 2160 (4K) @ 30Hz |
| Max Supported Color Depth | 24-bit True Color |
| HDR Support | No |
| 3D Video Supported | Yes |
| Chroma Sub Sampling | 4:4:4 |
| EDID Support | Yes |
| Signal Transmission | Bidirectional |
AUDIO
| Audio Specification | Stereo Audio |
CONNECTIONS
| Side A - Connector 1 | HDMI (MALE) |
| Side B - Connector 1 | HDMI (FEMALE) |
| Connector Plating | Gold |
| Contact Plating | Gold |
| Connector Style | Straight |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | 0 |
PHYSICAL
| Color | Black |
| Cable Jacket Color | Black |
| Connector Color | Black |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | VW-1 |
| Cable Outer Diameter (OD) | 6.0 mm |
| Wire Gauge (AWG) | 30 |
| Cable Length (ft.) | 6 |
| Cable Length (in.) | 72 |
| Minimum Bend Radius | 60mm |
| Shipping Dimensions (hwd / in.) | 5.00 x 5.00 x 1.00 |
| Shipping Weight (lbs.) | 0.24 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 113°F (0° to 45°C) |
| Storage Temperature Range | -40° to 176°F (-40° to 80°C) |
| Operating Humidity Range | 10% to 85% RH, Non-Condensing |
| Storage Humidity Range | 5% to 90% RH, Non-Condensing |
COMMUNICATIONS
| Consumer Electronics Control (CEC) Supported | Yes |
FEATURES & SPECIFICATIONS
| Ethernet Support | Yes |
| HDCP Specification | 1.4 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P569-003 | High Speed HDMI Cable with Ethernet, UHD 4K, Digital Video with Audio (M/M), 3 ft. (0.91 m) | |
| P569-006 | High Speed HDMI Cable with Ethernet, UHD 4K, Digital Video with Audio (M/M), 6 ft. (1.83 m) | |
| P569-010 | High Speed HDMI Cable with Ethernet, UHD 4K, Digital Video with Audio (M/M), 10 ft. (3.05 m) |
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Videos
- HDMI: Getting the (Digital) Picture
https://tripplite.eaton.com/video/hdmi-getting-the-digital-picture/136216
Product Images