Part Number: P142-06N-MICRO

Connect a tablet or smartphone with a Micro HDMI port to an HDMI-enabled monitor or TV.
- Compatible with HDTV resolutions up to 1080p
- View presentations, videos or pictures on an HDMI TV
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- Micro HDMI to HDMI Adapter converts a Micro HDMI input to a standard HDMI output or a standard HDMI output to a Micro HDMI input
- View presentations, pictures or video on an HDMI-enabled TV
- Compatible with HDTV video resolutions including 1080p
- Connect your smartphone, tablet or other Micro HDMI device to an HDMI TV using a standard HDMI cable or your HDMI TV to your smartphone, tablet or other Micro HDMI device
System Requirements
- Tablet, Smartphone or other device with Micro HDMI Type D video port
- HDMI enabled TV
Package Includes
Micro HDMI Male to standard HDMI Female adapter, 6 in.
Specifications
OVERVIEW
UPC Code | 037332181060 |
Product Type | Video Adapter |
Technology | HDMI |
CONNECTIONS
Side A - Connector 1 | HDMI (FEMALE) |
Side B - Connector 1 | MICRO HDMI (MALE) |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 0.05 x 0.00 x 7.00 |
Shipping Weight (lbs.) | 0.10 |
ENVIRONMENTAL
Operating Temperature Range | 14° to 122°F (-10° to 50°C) |
Storage Temperature Range | 5° to 140°F (-15° to 60°C) |
Relative Humidity | 0 to 90% RH, Non-Condensing |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
- Custom Products from Tripp Lite Are One Call Away
- HDMI Cables: Types and Specifications Explained
- Video Adapters Explained
- Application Diagram for P142-06N-MICRO (German)
- Application Diagram for P142-06N-MICRO (English)
- Application Diagram for P142-06N-MICRO (Spanish)
- Application Diagram for P142-06N-MICRO (French)
Product Images