Part Number: P166-001-P
- Feed Through HDMI Wallplate
- Helps keep Home Theater installations clean
- HDMI v1.3 and HDCP compliant
- 3-year limited warranty
Overview
With this HDMI Send/Receive Pass-Through Wallplate, you can now hide that HDMI cable that's connected to the HDTV hanging on the wall by running the cable behind the wall and into the back of the face plate. Then connect a cable from your DVR or satellite/cable box into the front of the face plate with no unsightly cable dangling down from your TV. If your DVR or box is located a long distance from the HDTV, use P166-001-A active wall plate with signal booster.
Specifications
OVERVIEW
| UPC Code | 037332141026 |
| Product Type | Pass-Through |
| Technology | HDMI |
VIDEO
| Video Input | HDMI (FEMALE) |
| Video Output | HDMI (FEMALE) |
| Max Supported Video Resolution | 1920 x 1080 (1080p @ 60Hz); 2560 × 1440 @ 60 Hz |
| HDR Support | No |
AUDIO
| Audio Input | HDMI |
| Audio Output | HDMI |
| Audio Specification | Dolby TrueHD; DTS-HD Master Audio |
POWER
| Power Over Cable (PoC) Support | No |
CONNECTIONS
| Side A - Connector 1 | HDMI (FEMALE) |
| Side B - Connector 1 | HDMI (FEMALE) |
| Daisy-chainable / Cascadable | No |
PHYSICAL
| Color | White |
| Material of Construction | Plastic |
| Form Factor/Mounting Options | Wallplate |
| Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
| Shipping Weight (lbs.) | 0.09 |
| Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
COMMUNICATIONS
| Signal Range (ft.) | 50 |
| IR Remote Extension Support | No |
| RS-232 Serial Extension Support | No |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P568-006 | High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m) | |
| P568-010 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) | |
| P568-016 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 16 ft. (4.88 m) | |
| P568-025 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 25 ft. (7.62 m) | |
| P568-050 | High-Speed HDMI Cable, Digital Video with Audio (M/M), Black, 50 ft. (15.24 m) | |
| P568-100 | High-Speed HDMI Cable, Digital Video with Audio (M/M), Black, 100 ft. (30.5 m) |
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Videos
- Easy Pull Cable Demo
https://tripplite.eaton.com/video/easy-pull-cable-demo/45735
Product Images