Part Number: P120-08N
- Converts a DVI-I Dual Link signal to a VGA Female connection or VGA signal to a DVI-I Dual Link male connection
- Fully shielded and molded construction
- Supports computer video resolutions up to 1920 x 1200, and HD video resolutions up to 1920 x 1080 (1080p)
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- Connect a VGA monitor to your computer's DVI-I port or a DVI-I monitor to your computer's VGA port
- Double shielded and fully molded construction
- Supports computer video resolutions up to 1920 x 1200, and HD video resolutions up to 1920 x 1080 (1080p)
System Requirements
- DVI-I enabled computer (supports both Analog and Digital DVI) or VGA enabled computer
Package Includes
- 8-in. DVI-I Dual Link Male to VGA Female Adapter Cable
Specifications
OVERVIEW
| UPC Code | 037332182517 |
| Product Type | Passive Cable |
| Technology | DVI; VGA/SVGA |
VIDEO
| Max Supported Video Resolution | 1920 x 1200 (1080p) |
CONNECTIONS
| Side A - Connector 1 | DVI-I DUAL LINK (MALE) |
| Side B - Connector 1 | HD15 (FEMALE) |
PHYSICAL
| Color | Black |
| Cable Jacket Color | Black |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | VW-1 |
| Cable Length (ft.) | 0.7 |
| Cable Length (in.) | 8.4 |
| Shipping Dimensions (hwd / in.) | 0.25 x 0.50 x 9.00 |
| Shipping Weight (lbs.) | 0.10 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |