Part Number: P999-000
Protect yourself and your IT equipment during repairs and maintenance
- Prevents static electricity build-up while working onelectronics
- Adjustable grounding wristband
- 6 ft. (1.8m) coiled grounding cord with alligator clip
- This product is covered by a Lifetime Limited Warranty (coverage details)
Specifications
OVERVIEW
| UPC Code | 037332185471 |
| Accessory Type | Tool |
| Technology | Cat5/5e; Cat6; Cat6a; Cat8 |
| Accessory Class | Rack Accessories |
PHYSICAL
| Color | Blue |
| Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
| Shipping Weight (lbs.) | 0.06 |
| Unit Dimensions (hwd / in.) | 0.500 x 72.000 x 0.500 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Media Converters
| Model Number | Description | |
|---|---|---|
| N784-001-SC | Gigabit Multimode Fiber to Ethernet Media Converter, 10/100BaseT to 100BaseFX-SC, 2km, 1310nm | |
| N784-001-SC-15 | 10/100 SC Singlemode Fiber to Ethernet Media Converter, 15km, 1310nm | |
| N784-001-SC-MM | 10/100 SC Multimode Fiber to Ethernet Media Converter, 550M, 850nm | |
| N784-001-ST | Multimode Fiber to Ethernet Media Converter, 10/100BaseT to 100BaseFX-ST, 2km, 1310nm | |
| N785-001-LC-MM | 10/100/1000 LC Multimode Fiber to Ethernet Media Converter, 550M, 850nm | |
| N785-001-SC | Gigabit Multimode Fiber to Ethernet Media Converter, 10/100/1000 to 1000BaseLX SC, 2km, 1310nm | |
| N785-001-SC-MM | Gigabit Multimode Fiber to Ethernet Media Converter, 10/100/1000 SC, 550 m, 850 nm |
Transceiver Modules
| Model Number | Description | |
|---|---|---|
| N286-01GSX-MDLC | Cisco-Compatible GLC-SX-MMD 1000Base-SX SFP Transceiver, DDM, Multimode LC, 850nm, 550M | |
| N286-10GSR-MDLC | Cisco-Compatible SFP-10G-SR 10Gbase-SR SFP+ Transceiver, DDM, Multimode LC, 850nm, 300M |