Part Number: N784-001-SC
- Convert UTP Ethernet to Fiber
- Supports Auto MDI/MDI-X
- Half or Full Duplex Operation
- Auto-Senses 10/100
- Supports Multimode 50/125 cable up to 2KM or 62.5/125 cable up to 550M
- 2-year limited warranty
Overview
The N784-001-SC 10/100 Multimode Media Converter is an economical way to extend the distance (up to 2 kilometers) of network nodes by converting Cat5/6 UTP cables to Fiber Optic. The Media Converter features automatic MDI/MDI-X configuration, and the UTP port senses the network speed automatically as well. DIP switches allow half or full duplex operation on the fiber port. Power supplied by either AC-DC adapter or USB connection ( switch selectable ).
Features
- Connect 10BaseT/100BaseT UTP Ethernet to 100BaseFX Fiber Ethernet
- Auto MDI/MDI-X
- UTP port auto-senses network speed
- Switch selectable half or full duplex operation on the fiber port
- Fiber lengths up to 2Km
- 2 Power Choices - AC-DC Adapter or USB
- 5 LED Function lights
- Uses 62.5/125 or 50/125 Multimode cable
- 3.75"L x 2.75"W x 1"H
- Wavelength: 1310nm
- Supports Link Fault Pass-through (LFP) for easy tracing of network link failures
- Supports Multimode 50/125 cable up to 2KM or 62.5/125 cable up to 550M
Specifications
OVERVIEW
| UPC Code | 037332130891 |
| Product Type | Fiber to Ethernet |
| Technology | Cat5/5e; Multimode |
| Mode Type | Multimode |
DISPLAY
| Accessories (Included) | External Power Supply (Input: 100-240V, 50/60Hz, 0.5A; Output: 5V/2A) |
NETWORK
| Network Ports | RJ45 (FEMALE); SC (FEMALE) |
INPUT
| AC Power Adapter Plug(s) | NEMA 1-15P North America |
| AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 1.2A |
| AC Power Adapter Output Specs (V / A) | 5V / 2A |
| AC Power Adapter Cord Length (ft.) | 4.53 |
| AC Power Adapter Cord Length (m) | 1.38 |
POWER
| Power Source Type | AC Adapter |
| AC Adapter | Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 1.2A |
| DC Barrel Plug | OD: 5.5 x 2.5 x 11mm, Positive Pin, Negative Sleeve |
CONNECTIONS
| Side A - Connector 1 | RJ45 (FEMALE) |
| Side B - Connector 1 | SC DUPLEX (FEMALE) |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | PWR (Power LED), FX LNK/ACT (Fiber port connection indicator), FX FDX/COL (Full/half duplex indicator), TP LNK/ACT (Copper port connection indicator), TP 100 (10/100 Mbps Speed Indicator) |
PHYSICAL
| Color | Black |
| Power Cord Color | Black |
| Shipping Dimensions (hwd / in.) | 9.25 x 2.17 x 4.92 |
| Shipping Weight (lbs.) | 0.94 |
| Unit Dimensions (hwd / in.) | 1.020 x 2.760 x 3.700 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 1.00 |
| Housing | Metal |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 122°F (0° to 50°C) |
| Storage Temperature Range | -4° to 158°F (-20° to 70°C) |
| Relative Humidity | 5% to 90% RH, Non-Condensing |
COMMUNICATIONS
| Network Compatibility | 10 Mbps; 100 Mbps (Fast Ethernet) |
| Network Speed Details | 10 Mbps; 100 Mbps |
| Wavelength | 1310nm |
| Transmission Distance | 2 km |
| IEEE Standards Supported | 802.3u; 802.3x |
| Wavelength Division Multiplexing (WDM) | Yes |
FEATURES & SPECIFICATIONS
| Data Transfer Rate | 10 Mbps; 100 Mbps |
| Working Mode | Full/Half Duplex |
| Auto MDIX Support | Yes |
| Optical Port | SC |
STANDARDS & COMPLIANCE
| External Power Supply Certifications | CE; FCC; cUL; WEEE |
| Product Compliance | RoHS; CE (Europe); FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Product Literature
Declarations of Conformity
Product Images