Part Number: N785-001-LC-MM
Extend an Ethernet connection up to 550 meters over Multimode Fiber
- Extends a Gigabit Ethernet signal up to 550 meters over Multimode Fiber Optic Cable
- Auto detects Full/Half Duplex Transfer Mode
- Supports Multimode 50/125 cable up to 550M or 62.5/125 cable up to 400M
- 2-year limited warranty
Overview
The N785-001-LC-MM 10/100/1000 to Multimode Media Converter (RJ45 to LC) is an economical way to extend the distance of network nodes up to 550 meters by converting Cat5e UTP cables to Multimode Fiber Optic. The Media Converter features automatic MDI/MDI-X configuration, and the UTP port senses the network speed automatically. Auto-detects half or full duplex operation on the fiber port. Power supplied by small form factor AC adapter.
Features
- 10/100/1000 UTP to Multimode Fiber converter
- Up to 550 Meters ( 1800ft ) range
- Auto-detects Full / Half Duplex Transfer Mode
- Auto Negotiation MDI / MDI-X
- 6 performance monitoring LEDs
- 850nm wavelength
- Small, compact design
- Supports Multimode 50/125 cable up to 550M or 62.5/125 cable up to 400M
System Requirements
- 10/100/1000 Ethernet Network
- Multimode LC Fiber Cable
Package Includes
- 10/100/1000 LC Multimode Media Converter, 550M, 850nm
- External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz; Output: 5V, 1.2A)
Specifications
OVERVIEW
| UPC Code | 037332183927 |
| Product Type | Fiber to Ethernet |
| Technology | Cat5/5e; Cat6; Multimode |
| Mode Type | Multimode |
DISPLAY
| Accessories (Included) | External Power Supply (Input: 100-240V, 50/60Hz, 0.5A; Output: 5V/2A) |
NETWORK
| Network Ports | RJ45 (FEMALE); LC (FEMALE) |
INPUT
| AC Power Adapter Plug(s) | NEMA 1-15P North America |
| AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 1.2A |
| AC Power Adapter Output Specs (V / A) | 5V / 2A |
| AC Power Adapter Cord Length (ft.) | 4.53 |
| AC Power Adapter Cord Length (m) | 1.38 |
POWER
| Power Source Type | AC Adapter |
| AC Adapter | Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 1.2A |
| DC Barrel Plug | OD: 5.5 x 2.5 x 11mm, Positive Pin, Negative Sleeve |
CONNECTIONS
| Side A - Connector 1 | RJ45 (FEMALE) |
| Side B - Connector 1 | LC DUPLEX (FEMALE) |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | PWR (Power LED), L/A (Fiber port connection indicator), SD (Fiber signal indicator), SPD (Network speed), TP-L/A (Copper port connection indicator), FDX/COL (Full Duplex/Half Duplex) |
PHYSICAL
| Color | Black |
| Power Cord Color | Black |
| Shipping Dimensions (hwd / in.) | 3.70 x 1.02 x 2.76 |
| Shipping Weight (lbs.) | 0.95 |
| Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 1.00 |
| Housing | Metal |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 140°F (0° to 60°C) |
| Storage Temperature Range | -4° to 158°F (-20° to 70°C) |
| Relative Humidity | 5% to 90% RH, Non-Condensing |
COMMUNICATIONS
| Network Compatibility | 10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit) |
| Network Speed Details | 10 Mbps; 100 Mbps; 1000 Mbps |
| Wavelength | 850nm |
| Transmission Distance | 550 m |
| IEEE Standards Supported | 802.3; 802.3u; 802.3ab; 802.3z |
| Wavelength Division Multiplexing (WDM) | Yes |
FEATURES & SPECIFICATIONS
| Data Transfer Rate | 1 Gbps; 10 Mbps; 100 Mbps |
| Working Mode | Full/Half Duplex |
| Auto MDIX Support | Yes |
| Optical Port | LC |
STANDARDS & COMPLIANCE
| External Power Supply Certifications | CE; FCC; cUL; WEEE |
| Product Compliance | RoHS; CE (Europe); FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Fiber Network Cables
| Model Number | Description | |
|---|---|---|
| N320-30M | Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC), 30M (100 ft.) | |
| N320-405 | Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC), 123M (405 ft.) | |
| N320-46M | Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC), 46M (150 ft.) | |
| N320-61M | Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC), 61M (200 ft.) |
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Product Images