Product Status Current Model Number: P999-000
ESD Anti-Static Wrist Strap Band with Grounding Wire
Warranty
This product is covered by a Lifetime Limited Warranty (coverage details)Create a Support Ticket
Register your product
Purchase a replacement
Documents & Downloads
Documentation
Product Warranty
Product Warranty Period (Worldwide)
Questions & Answers
Parts & Accessories
Media Converters
Model Number | Description | |
---|---|---|
N784-001-SC | Gigabit Multimode Fiber to Ethernet Media Converter, 10/100BaseT to 100BaseFX-SC, 2km, 1310nm | |
N784-001-SC-15 | 10/100 SC Singlemode Fiber to Ethernet Media Converter, 15km, 1310nm | |
N784-001-SC-MM | 10/100 SC Multimode Fiber to Ethernet Media Converter, 550M, 850nm | |
N784-001-ST | Multimode Fiber to Ethernet Media Converter, 10/100BaseT to 100BaseFX-ST, 2km, 1310nm | |
N785-001-LC-MM | 10/100/1000 LC Multimode Fiber to Ethernet Media Converter, 550M, 850nm | |
N785-001-SC | Gigabit Multimode Fiber to Ethernet Media Converter, 10/100/1000 to 1000BaseLX SC, 2km, 1310nm | |
N785-001-SC-MM | Gigabit Multimode Fiber to Ethernet Media Converter, 10/100/1000 SC, 550 m, 850 nm |
Transceiver Modules
Model Number | Description | |
---|---|---|
N286-01GSX-MDLC | Cisco-Compatible GLC-SX-MMD 1000Base-SX SFP Transceiver, DDM, Multimode LC, 850nm, 550M | |
N286-10GSR-MDLC | Cisco-Compatible SFP-10G-SR 10Gbase-SR SFP+ Transceiver, DDM, Multimode LC, 850nm, 300M |