Part Number: P352-07N-100
- 100-Pack of 7.5" Nylon Cable Ties
- Simply zip up the cable tie, and clip off the remainder for a clean installation
- Keeps cable bundles manageable and organized
- Provides a minimum tensile strength of 40 lbs. (18 kg.)
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
This 100 Pack of Nylon Cable Ties is the must-have accessory for keeping bundles of cables manageable. At 7.5 inches long, just zip up the cable tie and clip off the remainder for a clean, organized installation. Provides a minimum tensile strength of 40 pounds (18 kilograms).
Specifications
OVERVIEW
| UPC Code | 037332184450 |
| Accessory Type | Cable Ties |
| Accessory Class | Networking Accessories |
PHYSICAL
| Color | Gray |
| Cable Jacket Color | Gray |
| Cable Length (ft.) | 0.63 |
| Cable Length (in.) | 7.5 |
| Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
| Shipping Weight (lbs.) | 0.11 |
| Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Product Images