Part Number: SMART1500LCDXL TAA
Provides reliable 1500VA/900W power protection with expandable runtime for your desktop computer, network workstation, audio/video components or media center. Protects against surges, line noise, blackouts and brownouts.
- Supports a half-load (450W) up to 12 min. during power outage
- Supports a full load (900W) up to 4 min. during power outage
- Features 8 protected NEMA 5-15R outlets
- Offers automatic voltage regulation (AVR)
- Extends runtime with optional BP24V15RT2U external battery pack
- 3-year limited warranty
- $250,000 Ultimate Lifetime Insurance
Overview
Features
- Provides 1500VA/900W high-performance power protection for desktop computers, audio/video components, media centers and other electronics
- Supports 50% load (450W) up to 12 minutes and full load (900W) up to 4.18 minutes
- 97% full-load efficiency rating saves money in energy costs
- Audible alarm indicates loss of utility power, low battery and overload conditions
- Optional BP24V15RT2U external battery pack easily connects for expanded runtime
- 8 NEMA 5-15R outlets provide battery backup and protect against surges or spikes that can harm equipment or data
- Corrects undervoltages as low as 75V and overvoltages as high as 147V without drawing battery backup power
- Large LCD screen shows real-time input voltage, load, AVR and battery statuses
- Automatically displays remaining battery runtime in minutes during power outage
- Rotates for easy viewing in both horizontal and vertical installations
- Brightness control offers bright and dim selection options
- Surge suppression rating of 1038 joules protects connected equipment and data from harmful power surges
- Built-in RJ-45 jacks protect single-line tel/DSL or network Ethernet connection
- Removes electromagnetic and radio frequency interference that can disrupt or damage your equipment's performance
- HID-compliant USB port integrates with built-in power management and auto-shutdown of Windows and macOS
- USB & Serial ports enable data-saving unattended shutdown when used with PowerAlert software, available via FREE download from tripplite.eaton.com/products/power-alert
- Space-saving NEMA 5-15P right-angle plug with 6-ft. (1.83 m) cord connects to any NEMA 5-15R socket
- Adapts to vertical or horizontal installation without special hardware
- Includes 2U brackets for rack-mount installation
Specifications
OVERVIEW
| UPC Code | 037332159885 |
| UPS Type | Line-Interactive |
INPUT
| Input Phase | Single-Phase |
| Rated input current (Maximum Load) | 8.6A |
| Nominal Input Voltage(s) Supported | 110V AC; 115V AC; 120V AC |
| UPS Input Connection Type | 5-15P; Right-Angled |
| Input Circuit Breakers | 10A |
| UPS Input Cord Length (ft.) | 6 |
| Recommended Electrical Service | 15A 120V |
| Maximum Input Amps | 9 |
OUTPUT
| Output Capacity (VA) | 1500 |
| Output Capacity (kVA) | 1.5 |
| Output Capacity (Watts) | 900 |
| Output Capacity (kW) | 0.9 |
| Power Factor | 0.6 |
| Nominal Voltage Details | 115v nominal output in battery mode |
| Frequency Compatibility | 60 Hz |
| Output Voltage Regulation (Line Mode) | -18%, +8% |
| Output Voltage Regulation (Battery Mode) | +/- 5% |
| Output AC Waveform (AC Mode) | Sine wave |
| Output AC Waveform (Battery Mode) | PWM sine wave |
| Nominal Output Voltage(s) Supported | 110V; 115V; 120V |
| Output Receptacles | (8) 5-15R |
BATTERY
| Battery Type | Valve Regulated Lead Acid (VRLA) |
| Runtime Full Load (min.) | 4.18 min. (900W) |
| Runtime Half Load (min.) | 12 min. (450W) |
| Expandable Runtime | Yes |
| Expandable Runtime Description | Extended runtime supported via optional external battery pack (limit 1) |
| External Battery Pack Compatibility | BP24V15RT2U (limit 1) |
| DC System Voltage (VDC) | 24 |
| Battery Recharge Rate (Included Batteries) | Less than 4.5 hours from 10% to 90% |
| Battery Access | Battery access door enables hot-swappable, user replaceable internal battery |
| Internal UPS Replacement Battery Cartridge | RBC1500 |
VOLTAGE REGULATION
| Voltage Regulation Description | Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 75 to 147 |
| Overvoltage Correction | Input voltages between 128 and 147 are reduced by 12% |
| Undervoltage Correction | Input voltages between 93 and 107 are boosted by 14% |
| Severe Undervoltage Correction | Input voltages between 75 and 92 are boosted by 30% |
USER INTERFACE, ALERTS & CONTROLS
| Front Panel LCD Display | LCD interface reports Input Voltage, Output Voltage, Battery Charge Percentage, Estimated Runtime in Minutes, Load Percentage, Load Watts; Additional LCD icons report battery charge level (5 "bars"), Line Power Mode, Battery Mode, Replace Battery and Auto-Voltage Regulation / AVR status; LCD interface control options include Alarm Disable, Display Scrolling, Initiate Self-test, LCD brightness, External Battery setting and line sensitivity |
| Switches | 2 Switches control off/on power status and alarm-cancel/self-test operation |
| Alarm Cancel Operation | Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status |
| Audible Alarm | Audible alarm indicates power-failure and low-battery conditions; Alarm can be permanently silenced via LCD interface |
SURGE / NOISE SUPPRESSION
| UPS Dataline Suppression | 1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet |
| EMI / RFI AC Noise Suppression | Yes |
| AC Suppression Joule Rating | 1038 |
| AC Suppression Response Time | Instantaneous |
PHYSICAL
| Primary Form Factor | Rackmount |
| Rack Height | 2U |
| Cooling Method | Fan |
| Installation Form Factors Supported with Included Accessories | 2 post 19 inch rackmount; 2 post front mount; 4 post 19 inch rackmount; Tower |
| Minimum Required Rack Depth (inches) | 14 |
| Primary UPS Depth (mm) | 267 |
| Primary UPS Height (mm) | 89 |
| Primary UPS Width (mm) | 439 |
| Shipping Dimensions (hwd / in.) | 7.80 x 21.77 x 15.28 |
| Shipping Weight (lbs.) | 36.00 |
| UPS Housing Material | Polycarbonate |
| UPS Power Module Dimensions (hwd, in.) | 3.5 x 17.3 x 10.5 |
| UPS Power Module Weight (kg) | 13.34 |
| UPS Power Module Weight (lbs.) | 29.4 |
| Unit Dimensions (hwd / in.) | 3.500 x 17.250 x 10.500 |
| Unit Weight (lbs.) | 30.000 |
| Mounting Details | Included mounting brackets enable installation in 2 and 4 post racks, plus upright tower configurations; Set of 4 rubber-feet enable no-slip horizontal desktop placement installation |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
| Relative Humidity | Up to 95% non-condensing |
| AC Mode BTU / Hr. (Full Load) | 78 |
| AC Mode Efficiency Rating (100% Load) | 97% |
| Battery Mode Heat Dissipation (BTU/Hr) @ Full Load | 721 |
| Operating Elevation | 0-6562 ft. (0-2000 m) |
COMMUNICATIONS
| Network Monitoring Port Description | Supports detailed monitoring of UPS and site power conditions; DB9 port also supports contact-closure messaging for power-fail (pins 1 & 9) and power-restored (pins 1, 8) |
| PowerAlert Software | For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert |
| Communications Cable | USB and DB9 Serial cabling included |
| WatchDog Compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
| Network UPS Tools (NUT) Compatibility | NUT compatible. See a full list of NUT compatible Tripp Lite UPS systems at https://networkupstools.org/stable-hcl.html?manufacturer=Tripp%20Lite |
| Network Management Card Description | Network management not supported |
| Communications Interface | Contact closure; DB9 Serial; USB (HID enabled) |
LINE / BATTERY TRANSFER
| Transfer Time | 4 milliseconds AC to battery mode / 3 milliseconds battery to AC mode |
| Low Voltage Transfer to Battery Power (Setpoint) | 75 |
| High Voltage Transfer to Battery Power (Setpoint) | 147 |
FEATURES & SPECIFICATIONS
| Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
| High Availability UPS Features | Automatic Voltage Regulation (AVR); Hot swappable batteries; Surge/noise protection |
| Green Energy-Saving Features | Greater than 95% efficiency - GREEN UPS |
APPLICATIONS
| UPS Applications | Home/Office Desktop; Audio/Video; High-End Desktop/Small Network; Retail/Point of Sale; Hospitality |
STANDARDS & COMPLIANCE
| Product Certifications | CSA (Canada); NOM (Mexico); UL 1778 |
| Product Compliance | RoHS; FCC Part 15 Class B (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (U.S. & Canada) | 3-year limited warranty |
| Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $250,000 Ultimate Lifetime Insurance |
Questions & Answers
Accessories
UPS Battery Packs
| Model Number | Description | |
|---|---|---|
| BP24V15RT2U | External 24V 2U External Rack/Tower Battery Pack for Select UPS Systems (BP24V15RT2U), TAA |
Power Distribution Units (PDUs)
| Model Number | Description | |
|---|---|---|
| PDUB151U | 100-125V 12A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-15R Outlets, 2 5-15P Inputs, 1U Rack/Wall |
Power Cords and Adapters
| Model Number | Description | |
|---|---|---|
| P006-006-13LA | Computer Power Cord, NEMA 5-15P to Left-Angle C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black | |
| P006-006-13RA | Computer Power Cord, NEMA 5-15P to Right-Angle C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black | |
| P012-006 | 2-Slot Non-Polarized Replacement Power Cord, 1-15P to C7 - 10A, 120V, 18 AWG, 6 ft. (1.83 m), Black |
Services & Extended Warranties
Preventive Maintenance
| Part Number | Description |
|---|---|
| TL0005NXXX6009UC | UPS Preventative Maintenance on units 0-6000 VA for select products, Smart, SMX, SU UPS |
| TLWFLN72XX2509UC | 2-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems |
| TLWFLN73XX2509UC | 3-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems |
| TLWFLN75XX2509UC | 5-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems |
Extended Warranty
| Part Number | Description |
|---|---|
| TL5SW5Y1750UC | 5-Year Extended Warranty Smart & SMX 1401-1750 VA UPS systems |
Unpacking & Assembly
| Part Number | Description |
|---|---|
| TLAS00NXXX6009UC | UPS Assembly on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS |
Installation
| Part Number | Description |
|---|---|
| TLSU05NXXX6009UC | UPS Startup on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS |
Documents & Downloads
Documentation
Case Studies
Useful Web Pages
Product Images