Part Number: N455-000-S-PM
- Dual LC/LC coupler for extending existing Singlemode cables
- High precision mating structure with low insertion loss
- Duplex adapter accepts two simplex connectors or one duplex connector
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
This coupler provides a simple and easy way to link together two Singlemode fiber optic cables with LC connectors. Can be used with duplex or simplex cable assemblies.
Specifications
OVERVIEW
| UPC Code | 037332173409 |
| Technology | Singlemode |
CONNECTIONS
| Side A - Connector 1 | LC DUPLEX (FEMALE) |
| Side B - Connector 1 | LC DUPLEX (FEMALE) |
PHYSICAL
| Color | Blue |
| Number of Fibers | 2 |
| Shipping Dimensions (hwd / in.) | 6.00 x 3.55 x 0.50 |
| Shipping Weight (lbs.) | 0.01 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Product Images