Part Number: N286-10GSR-MDLC
- Cisco switch compatible...Comparable to SFP-10G-SR=
- Compliant with SFP Multi-Source Agreement (MSA) standards
- 300 meter transmission distance using 10Gb 50/125 MMF cabling
- 3-year limited warranty
Overview
The N286-10GSR-MDLC SFP+ (mini-GBIC) transceiver module is designed for use with Cisco networking equipment, and is functionally equivalent to Cisco part number SFP-10G-SR=. This transceiver is manufactured to meet or exceed the specifications of the original Cisco unit and to comply with Multi Source Agreement (MSA) standards.
Features
- Cisco switch compatible...Comparable to SFP-10G-SR=
- Compliant with SFP Multi-Source Agreement (MSA) standards
- 300 meter transmission distance using 10Gb 50/125 Multimode cabling
- 850nm wavelength VCSEL Laser
- Duplex LC Connector
- 10Gbase-SR transceiver supports data transfer rates up to 11.1Gbps using 10Gb 50/125 MMF cabling
- Electrical interface compliant with SFF-8431
- Supports Digital Diagnostic Monitoring (DDM)
- Hot-pluggable
System Requirements
Package Includes
- N286-10GSR-MDLC
- Quick Start Guide
Specifications
OVERVIEW
| UPC Code | 037332185495 |
| Brand Compatibility | Cisco |
CONNECTIONS
| Side A - Connector 1 | SFP+ (MALE) |
| Side B - Connector 1 | LC DUPLEX (FEMALE) |
PHYSICAL
| Shipping Dimensions (hwd / in.) | 0.87 x 2.87 x 4.84 |
| Shipping Weight (lbs.) | 0.10 |
| Unit Dimensions (hwd / in.) | 0.331 x 0.520 x 2.240 |
| Unit Weight (lbs.) | 0.05 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 158°F (0° to 70°C) |
| Storage Temperature Range | -40° to 185°F (-40° to 85°C) |
| Relative Humidity | 5% to 95% RH, Non-Condensing |
| Operating Temperature | 32 to 158 F (0 to 70 C) |
COMMUNICATIONS
| Network Compatibility | 10 Gbps |
| Wavelength | 850nm |
| Transmission Distance | 300 m |
FEATURES & SPECIFICATIONS
| Data Transfer Rate | 10 Gbps |
| Multi-Source Agreement (MSA) Compliant | Yes |
| Optical Port | LC |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Fiber Network Cables
| Model Number | Description | |
|---|---|---|
| N820-10M | 10Gb/40Gb/100Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC), Aqua, 10M (32.8 ft.) | |
| N820-15M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable, (LC/LC) - Aqua, 15M (50 ft.) | |
| N820-20M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable, (LC/LC) - Aqua, 20M (65-ft) | |
| N820-25M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable, (LC/LC) - Aqua, 25M (82 ft.) | |
| N820-30M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable, (LC/LC) - Aqua, 30M (100 ft.) | |
| N820-50M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable, (LC/LC) - Aqua, 50M (164 ft.) |
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Product Images