Part Number: N286-40GSR4-MTP
- QSFP+ transceiver module 100% compatible with Cisco’s equivalent module
- Provides 40 Gbps throughput up to 150 m (492 ft.) via multimode fiber cabling
- 12-strand MTP/MPO connector supports 40GBase-LR4 signal at 850 nm wavelength
- Hot-swappable interface lets you install and uninstall without shutting down
- Meets or exceeds MSA standards and works in all MSA-compliant platforms
- 3-year limited warranty
Features
System Requirements
- Cisco or other compatible network router, server or switch
Package Includes
- N286-40GSR4-MTP Cisco-Compatible QSFP-40G-SR4 QSFP+ Transceiver
Specifications
OVERVIEW
| UPC Code | 037332248626 |
| Brand Compatibility | Cisco |
CONNECTIONS
| Side A - Connector 1 | 12F MTP/MPO (MALE) |
| Side B - Connector 1 | QSFP+ (MALE) |
PHYSICAL
| Unit Dimensions (hwd / in.) | 0.330 x 0.720 x 4.580 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 158°F (0° to 70°C) |
| Storage Temperature Range | -2° to 185°F (-19° to 85°C) |
| Relative Humidity | 5% to 85% |
| Operating Temperature | 32 to 158 F (0 to 70 C) |
COMMUNICATIONS
| Network Compatibility | 40 Gbps |
| Wavelength | 850nm |
| Transmission Distance | 150 m |
FEATURES & SPECIFICATIONS
| Data Transfer Rate | 40 Gbps |
| Multi-Source Agreement (MSA) Compliant | Yes |
| Optical Port | MPO/MTP |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Fiber Network Cables
| Model Number | Description | |
|---|---|---|
| N842-05M-12-MF | 40G MTP/MPO Multimode OM3 Plenum-Rated Fiber Optic Cable (M/F), 12 Fiber, 40GBASE-SR4, Aqua, 5 m | |
| N842-10M-12-MF | 40G MTP/MPO Multimode OM3 Plenum-Rated Fiber Optic Cable (M/F), 12 Fiber, 40GBASE-SR4, Aqua, 10 m |
Network Tools & Testers
| Model Number | Description | |
|---|---|---|
| P999-000 | ESD Anti-Static Wrist Strap Band with Grounding Wire |
Documents & Downloads
Declarations of Conformity
Product Images