Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Control up to 16 computers with a single KVM switch with integrated console. This KVM switch is a smart solution for secure and centralized server control that saves rack space and money.

  • Occupies just 1U of space in a rack-mountable drawer
  • 19” LCD screen supports video resolutions up to 1280 x 1024
  • Simplifies IT tasks with easy switching between all 16 ports
  • Provides 2-level password security (administrator and user)
  • Combo cables (included) connect to PS/2 or USB servers
  • 1-year limited warranty

Features

Saves Space and Money
  • Combines a 16-port KVM switch, 19” LCD screen, full keyboard and touchpad in a 1U rack-mountable drawer
  • Mounts into 19”-wide rack, 26”-38” deep
  • Gives you control of up to 16 servers from a single, easily accessible console – ideal when rack space is at a premium
  • Includes eight P778-Series cables that support computers with either PS/2 or USB connections
  • Flip-up/fold-down screen keeps the console from blocking access to rack equipment when not in use
  • Eliminates need to buy costly separate monitors, keyboards and mice for each computer/server

Simplifies IT Tasks
  • Switch easily between the 16 ports via on-console buttons, on-screen display or hot keys; OSD can be set to English, Spanish, French, German or Japanese
  • Hot pluggable; add or remove computers without having to power down the switch
  • Auto-scan mode automatically sequences through all active ports that are accessible to the user

Large 19” LCD
  • Extra-wide display makes multitasking easier
  • Supports video resolutions up to 1280 x 1024
  • DDC emulation allows the video settings of each computer to be automatically adjusted for optimal output to the LCD

Multi-Level Password Security
  • Enhances security by limiting access to an administrator and up to 4 local users
  • Two-level log-out allows for manual log-out or automatic log-out after a user-defined period of time has passed

Future Expandability and Long-Lasting Reliability
  • Increase the number of connected computers up to 264 by daisy-chaining up to 31 B022-U08 KVM switches
  • A console cable kit is included so you can connect the external console port to a keyboard, mouse or monitor, or a B051-000 IP Remote Access Unit
  • An additional USB port on the front of the unit lets you connect an external USB mouse; a USB port is also available to share a peripheral such as a flash drive or external hard drive with all the connected servers
  • Compatible with all major operating systems for easy integration into your existing structure
  • Firmware is upgradable with included cable and utility
  • Heavy-duty steel housing stands up to frequent use

System Requirements

  • Computer with HD15 port, and USB port or PS/2 keyboard/mouse ports
  • P778-006 USB/PS2 combo KVM cable kit is required for each connected computer/server
  • Compatible with all major operating systems
  • Power consumption: 120V, 60Hz, 28.5W; 230V, 50Hz, 29.1W

Package Includes

  • B020-U16-19-K 1U rackmount console KVM switch with 19” LCD
  • (x8) P778-006 6-ft. (1.83 m) USB/PS2 combo KVM cable kits
  • USB/PS2 combo console cable kit
  • RJ11 to DB9 firmware upgrade cable
  • C13 to 5-15P power cord
  • Grounding wire
  • Rackmount hardware
  • Quick start guide
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332150769
ConsoleYes
Max CPU16
TechnologyPS/2; VGA/SVGA
VIDEO
Number of Monitors Supported1
Max Supported Video Resolution1280 x 1024 @60Hz at the built-in 19-inch monitor and up to 2048 x 1536 @60Hz (external)
Max Number of Ports (Entire Chain)128
Extended ModeNo
Mirror ModeNo
INPUT
AC Power Adapter Plug(s)NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)100-240V / 50/60Hz / 1A
AC Power Adapter Cord Length (ft.)6
AC Power Adapter Cord Length (m)1.8
Nominal Input Voltage(s) Supported100V AC; 110V AC; 120V AC; 127V AC; 200V AC; 208V AC; 220V AC; 230V AC; 240V AC
Input Frequency50/60Hz
Input Current120V (1.2A) / 230V (0.7A)
OUTPUT
Frequency Compatibility50 / 60 Hz
CONNECTIONS
Number of Ports16
Computer/Server PortsSPHD-18 (VGA, PS/2, USB)
Daisy-Chain PortYes
Firmware Upgrade PortYes
PC/Server ConnectionsPS/2; USB; VGA
Side A - Connector 1(16) HD18 (FEMALE)
Side B - Connector 1HD18 (MALE)
Side B - Connector 2(1) DB25 (MALE)
Side B - Connector 3(2) USB A (FEMALE)
Side B - Connector 4(1) RJ11 (FEMALE)
Computer Keyboard and Mouse InterfacePS/2; USB
Computer Monitor InterfaceVGA
Console Keyboard and Mouse InterfacePS/2
Console Monitor InterfaceVGA
PHYSICAL
ColorBlack
Material of ConstructionMetal; Plastic
Cable Jacket ColorBlack
LCD Monitor (in.)19
Shipping Dimensions (hwd / in.)5.00 x 26.10 x 32.50
Shipping Weight (lbs.)42.00
Unit Dimensions (hwd / in.)1.750 x 19.000 x 27.000
Unit Weight (lbs.)31.3
ENVIRONMENTAL
Operating Temperature Range32° to 122°F (0° to 50°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Relative Humidity0-80% non-condensing
Operating Temperature32° to 122°F (0° to 50°C)
BTUs  26.9 BTUs at 120Vac /27.9 BTUs at 220Vac
COMMUNICATIONS
HotkeyYes
Port ControlPush Buttons, Hotkeys, OSD
IP Remote Access  No
FEATURES & SPECIFICATIONS
USB SpecificationUSB 2.0 (up to 480 Mbps)
NIAP-Certified Secure  No
Number of Users1
Autoscan (Y,N)  Y
Autoscan Duration  1-255 Seconds
STANDARDS & COMPLIANCE
Product CertificationsEN 60950-1; CAN/CSA C22.2; CAN/CSA-C22.2 No. 60950-1 (Canada); cUL Listed; UL 60950-1; UL Listed
Product ComplianceFCC Part 15 Class A (USA); RoHS; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

Yes. The power supply on the B020-U19-19-K is switchable and will support 100-240V AC @ 50/60 Hz.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

Accessories

  Model Number Description
2-Post Rack-Mount Bracket, B020, B021, B040, and B070 Consoles & KVM Consoles B019-000 B019-000 2-Post Rack-Mount Bracket, B020, B021, B040, and B070 Consoles & KVM Consoles
USB/PS2 Combo Cable for NetDirector KVM Switches B020-U08/U16 and KVM B022-U16, 6 ft. (1.83 m) P778-006 P778-006 USB/PS2 Combo Cable for NetDirector KVM Switches B020-U08/U16 and KVM B022-U16, 6 ft. (1.83 m)

Services & Extended Warranties

Extended Warranty

Part Number Description
WEXT1P Extended Warranty and Technical Support for Select Products – KVM Switches
WEXT2P Extended Warranty and Technical Support for Select Products – KVM Switches
WEXT3P Extended Warranty and Technical Support for Select Products – KVM Switches

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.