Part Number: SRLCNTRSPPT18
- Securely connects cable management ladders to the ceiling of your data center
- Compatible with both 18 in. straight and 90-degree-bend ladder sections
- Works with all 18 in. SmartRack® ladder system accessories and runways
- 5-year limited warranty
Features
System Requirements
- Compatible with 18 in. (457 mm) straight and 90-degree-bend ladder sections, including SRCABLELADDER18 and SRL90BEND18
Package Includes
- Center support bracket
- Threaded rod cover
- (2) 5/8-11 hex nuts
- (2) 5/8 lock washers
- (2) M8 J-bolts
- (2) M8 lock washers
- (2) M8 hex nuts
- Installation guide
Specifications
OVERVIEW
| UPC Code | 037332214591 |
| Accessory Type | Cable Management Accessories |
PHYSICAL
| Color | Black |
| Cable Jacket Color | Black |
| Shipping Dimensions (hwd / in.) | 1.40 x 2.40 x 19.70 |
| Shipping Weight (lbs.) | 1.50 |
| Unit Dimensions (hwd / in.) | 1.400 x 2.400 x 19.700 |
| Unit Weight (lbs.) | 1.20 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Cable Management
| Model Number | Description | |
|---|---|---|
| SRCABLELADDER18 | Cable Ladder, 2 Sections - SRCABLETRAY or SRLADDERATTACH Required, 10 x 1.5 ft. (3 x 0.3 m) |
Documents & Downloads
Documentation
Product Images