Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Extends 4K video from one HDMI or USB-C source to 4 HDMI displays in multiple configurations.

  • Captures, converts, routes and distributes 4K audio/video to a 4K video wall
  • Supports HDMI and USB-C input with UHD resolutions up to 4K @ 60 Hz (4:4:4)
  • Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy
  • Allows flexible control via front-panel buttons, IR remote or RS-232 commands
  • Plug-and-play operation with no software required for easy, immediate installation
  • 3-year limited warranty

Features

Extends 4K Video from a Single Source to Create 8 Different Video Wall Configurations
This Video Wall Controller is designed to capture, convert, route and distribute all video signal formats to a video wall. It features HDMI and USB-C input with resolution up to 4K at 60 Hz and four HDMI outputs to create eight video wall splicing modes to be stretched either horizontally or vertically: 1x1, 2x1, 3x1, 4x1, 1x2, 1x3, 1x4 and 2x2. You can set display modes via front-panel buttons, the included IR remote or RS-232 commands. Note: In video wall mode (except 1x1), only the screens that are selected to perform video wall splicing will display images. Their bezel can be adjusted.

Transmits 4K Video with HDR and 4:4:4 Color
The B119-1X4-4K6-VW supports Ultra HD 4K resolutions at 60 Hz with LPCM, Dolby Digital/Plus/EX and DTS audio. It supports HDR (High Dynamic Range), providing a wide range of vibrant colors with richer contrast, brighter whites and deeper blacks that pop on your 4K display. HDCP 2.2 encryption allows you to stream 4K content with no loss in resolution. This switch also supports uncompressed 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor.

Plug-and-Play Operation for Quick Setup and Immediate Use
The unit works right out of the box with no software required. Mounting hardware is included for installing the units on a wall, under a desk or in a 19-inch rack. Connect a 4K source device to either the HDMI or USB-C input and up to four 4K displays to the HDMI outputs with user-supplied cables. The external power supply comes with four international plug adapters to ensure an AC connection anywhere.

System Requirements

  • Source device with HDMI or USB-C output (media server, Blu-ray player, laptop, cable/satellite box)
  • Display device(s) with HDMI input (HDTV, monitor, projector)
  • All connected devices and cabling must support 4K to achieve 4K resolution

Package Includes

  • Video Wall Controller
  • IR remote
  • IR receiver cable, 5 ft. (1.5 m)
  • 3-pin RS-232 Phoenix connector
  • External power supply (Input: 100–240V, 50/60 Hz, 0.3A; Output: 12V 1A) with 4 ft. (1.2 m) cord
  • (4) International plug adapters
  • (4) Machine screws
  • (2) Mounting brackets
  • Installation instructions
RoHS compliant

Specifications

OVERVIEW
UPC Code037332291127
Product TypeVideo Wall Controller
TechnologyHDMI
Host ConnectorHDMI (FEMALE)
VIDEO
Max Supported Video Resolution3840 x 2160 (4K) @ 60Hz
Max Supported Color Depth12-bit
HDR SupportYes
3D Video SupportedYes
Chroma Sub Sampling4:2:0; 4:2:2; 4:4:4
EDID SupportYes
Bandwidth18 Gbps
AUDIO
Audio InputHDMI
Audio SpecificationHDMI IN/OUT: LPCM 2.0/5.1, Dolby Digital/Plus/EX, DTS, DTS-EX, DTS-96/24 L/R OUT: PCM 2.0 SPDIF(OPTICAL): Dolby Digital/plus, DTS 5.1, PCM 2.0
INPUT
AC Power Adapter Plug(s)AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)100-240V / 50/60Hz / 0.3A
AC Power Adapter Output Specs (V / A)12V / 1A
AC Power Adapter Cord Length (ft.)4
AC Power Adapter Cord Length (m)1.2
Voltage Compatibility (VAC)100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Input Frequency50/60Hz
Redundancy - Dual Power InputsNo
Power SourceAC Adapter
OUTPUT
Frequency Compatibility50 / 60 Hz
POWER
Power Source TypeAC Adapter
AC Plug TypeAS/NZS 3112; BS1363; CEE 7/16 Schuko; NEMA 1-15P
Power Over Cable (PoC) SupportNo
AC AdapterInput: 100-240V / 50/60Hz / 0.3A; Output: 12V, 1A, 4ft
Device Power Plug TypeAS/NZS 3112; BS1363; CEE 7/16 Schuko; NEMA 1-15P
CONNECTIONS
Side A - Connector 1HDMI (FEMALE)
Side B - Connector 1(4) HDMI (FEMALE)
Input x Output1 x 4
Daisy-chainable / CascadableNo
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsON/OFF LED Green = Operating; Red = Standby; HDMI LED = Green input selected; USB-C LED = Green input selected; AUTO LED = Green switching enabled
PHYSICAL
ColorBlack
Material of ConstructionMetal
Housing ColorBlack
Form Factor/Mounting OptionsBox; Wall-mount
Shipping Dimensions (hwd / in.)3.14 x 7.08 x 11.02
Shipping Weight (lbs.)2.42
Unit Dimensions (hwd / in.)1.181 x 3.937 x 8.661
Unit Weight (lbs.)1.3
HousingMetal
Mounting DetailsMounting ears
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Relative Humidity20 to 90% RH (Non-Condensing)
ESD ProtectionIEC 61000-4-2: ±8kV (Air-gap discharge) & ±4kV (Contact discharge)
COMMUNICATIONS
Port ControlPush Buttons, Remote Control or RS-232 Serial
EDID Compatible  Yes
IR Remote Extension SupportYes
RS-232 Serial Extension SupportNo
Consumer Electronics Control (CEC) SupportedYes
Latency  No Latency
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension SupportNo
Integrated/Removable CableNo
Multi-Resolution SupportNo
HDCP Specification2.2
Driver RequiredNo
IR Frequency Range38KHz
STANDARDS & COMPLIANCE
External Power Supply CertificationsFCC; UL; cUL
Product ComplianceCE (Europe); FCC (USA); RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

Audio Video Cables

  Model Number Description
8K HDMI Cable (M/M) - 8K 60 Hz / 4K 120 Hz, Dynamic HDR, 4:4:4, HDCP 2.2, Black, 3 ft. P568-003-8K6 P568-003-8K6 8K HDMI Cable (M/M) - 8K 60 Hz / 4K 120 Hz, Dynamic HDR, 4:4:4, HDCP 2.2, Black, 3 ft.
8K HDMI Cable (M/M) - 8K 60 Hz / 4K 120 Hz, Dynamic HDR, 4:4:4, HDCP 2.2, Black, 6 ft. P568-006-8K6 P568-006-8K6 8K HDMI Cable (M/M) - 8K 60 Hz / 4K 120 Hz, Dynamic HDR, 4:4:4, HDCP 2.2, Black, 6 ft.
Slim High-Speed HDMI Cable with Ethernet and Digital Video with Audio, UHD 4K 60Hz (M/M), 3 ft. (0.91 m) P569-003-SLIM P569-003-SLIM Slim High-Speed HDMI Cable with Ethernet and Digital Video with Audio, UHD 4K 60Hz (M/M), 3 ft. (0.91 m)
Slim High-Speed HDMI Cable with Ethernet and Digital Video with Audio, UHD 4K 60 Hz (M/M), White, 3 ft. (0.9 m) P569-003-SLIM-W P569-003-SLIM-W Slim High-Speed HDMI Cable with Ethernet and Digital Video with Audio, UHD 4K 60 Hz (M/M), White, 3 ft. (0.9 m)
Slim High-Speed HDMI Cable with Ethernet and Digital Video with Audio, UHD 4K 60Hz (M/M), 6 ft. (1.83 m) P569-006-SLIM P569-006-SLIM Slim High-Speed HDMI Cable with Ethernet and Digital Video with Audio, UHD 4K 60Hz (M/M), 6 ft. (1.83 m)
Slim High-Speed HDMI Cable with Ethernet and Digital Video with Audio, UHD 4K 60 Hz (M/M), White, 6 ft. (1.8 m) P569-006-SLIM-W P569-006-SLIM-W Slim High-Speed HDMI Cable with Ethernet and Digital Video with Audio, UHD 4K 60 Hz (M/M), White, 6 ft. (1.8 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.