Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Transmits true 4K video and audio from an HDMI source to 8 HDMI displays at the same time.
  • Transmits up to 15 ft. for digital signage in bars, offices, classrooms, showrooms, etc.
  • Supports UHD resolutions up to true 4K @ 60 Hz for crystal-clear video
  • User-adjustable EDID settings allow compatibility with wide range of TVs/monitors
  • Capable of cascading up to 512 total displays in sophisticated applications
  • Plug-and-play operation with no software required for easy, immediate installation
  • 3-year limited warranty

Features

HDMI Splitter Transmits 4K Video + Audio to 8 HDMI Displays at the Same Time
Recommended for home theaters or short-distance digital signage applications in classrooms, showrooms, offices, churches, restaurants, bars, hotels and trade shows, this Ultra High Definition (UHD) HDMI splitter is quick and easy to install. It connects to an HDMI source device, such as a computer or Blu-ray player, and transmits a true 4K audio/video signal to eight HDMI monitors, projectors or televisions simultaneously. You can cascade up to three levels of splitters, which expands the total number of connected displays to 512. Note: The B118-008E-UHD-2 sends the same image to all connected displays. If you would like to extend an image over multiple displays, you will need an MST hub, such as the B156-002-HD-V2.
Supports UHD 4K x 2K Signals up to 15 ft. via HDMI Cabling
Using standard 28 AWG HDMI cable, the B118-008E-UHD-2 distributes a 4K audio/video signal (at 60 Hz) up to 15 feet (4.6 meters). Be sure the HDMI cables connecting the splitter to the source and displays are no longer than 15 feet. For best performance, we recommend using P569-Series HDMI cables.
Supports Up-To-Date Features and Formats
The B118-008E-UHD-2 supports a wide range of audio formats, including DTS-HD, Dolby TrueHD, Dolby Digital Plus and LPCM 7.1-channel surround sound. It also features lip sync pass-through, 36-bit Deep Color, xvYCC and x.vColor, while receiving and transmitting up to 18 Gbps of bandwidth with no data loss. To ensure compatibility with the latest hardware, this splitter is compliant with HDCP 2.2 and 3D standards.
User-Adjustable EDID Settings Gives You Control over A/V Resolutions
EDID (Extended Display Identification Data) allows the source device to identify the capabilities of each connected display and transmit to the highest video and audio resolutions shared by all displays. The B118-008E-UHD-2's default EDID setting uses the lowest level of video format shared by the displays (for instance, if two monitors support 4K video and one supports 1080p, all three monitors will show 1080p). In the event you want to override the automatic detection setting and control the audio/video output yourself, you may do so by adjusting the built-in DIP switches.
Ready to Use Right Out of the Package
The plug-and-play B118-008E-UHD-2 requires no additional software or drivers. Connect your devices to the HDMI ports with user-supplied HDMI cables (such as P569-Series), and plug the included external power supply into an AC power source to get started. An amber LED indicates the unit is receiving power, and blue LEDs indicate connected HDMI inputs. Use the included hardware to install the unit on a desktop or mount it to a wall.

System Requirements

  • Source device with HDMI output
  • Display device(s) with HDMI input

Package Includes

  • B118-008E-UHD-2 8-Port HDMI Splitter
  • External power supply with 5 ft. cord and NEMA 1-15P plug (Input: 100-240V, 50/60 Hz, 0.6A; Output: 12V 2A)
  • Mounting hardware
  • Owner's manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332239907
Product TypeSplitter
TechnologyHDMI
Host ConnectorHDMI (FEMALE)
VIDEO
Max Supported Video Resolution4096 x 2160 (4K) @ 60Hz
Max. Distance (Between any 2 Units)6 ft. (2m)
Max Number of Ports (Entire Chain)512
Max Supported Color Depth36-bit Deep Color
AUDIO
Audio SpecificationDTS-HD, Dolby TrueHD, Dolby Digital Plus and LPCM 7.1 Channel Surround Sound
INPUT
AC Power Adapter Plug(s)NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)100-240V / 50/60Hz / 0.6A
AC Power Adapter Output Specs (V / A)12V / 2A
AC Power Adapter Cord Length (ft.)5
AC Power Adapter Cord Length (m)1.5
Voltage Compatibility (VAC)100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Product Length (in.)10.352
Product Length (ft.)0.862
POWER
Power Source TypeAC Adapter
AC AdapterInput: 100-240V, 50/60Hz, 0.6A; Output: 5V, 3A, 5 ft.
DC Barrel PlugOD: 5.5 x 2.1 x 10mm, Positive Pin, Negative Sleeve
CONNECTIONS
Number of Ports8
Side A - Connector 1HDMI (FEMALE)
Side B - Connector 1(8) HDMI (FEMALE)
Input x Output1 x 8
Daisy-chainable / CascadableYes
Daisy-chainable / Cascadable DetailsUp to 3 Levels for 512 Displays
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsAmber (Power); (x8) Blue (Signal)
PHYSICAL
ColorBlack
Material of ConstructionMetal
Cable Length (ft.)0
Included Mounting AccessoriesYes
RackmountableYes
Shipping Dimensions (hwd / in.)3.30 x 5.90 x 13.90
Shipping Weight (lbs.)2.40
Unit Dimensions (hwd / in.)0.870 x 3.190 x 10.350
Unit Packaging TypeBox
Unit Weight (lbs.)1
ENVIRONMENTAL
Operating Temperature Range32° to 140°F (0° to 60°C)
Storage Temperature Range32° to 140°F (0° to 60°C)
Relative Humidity0% to 60% RH, Non-Condensing
COMMUNICATIONS
EDID Compatible  Yes
PORT EXPANSION
Daisy-chainable or CascadableCascadable
FEATURES & SPECIFICATIONS
HDCP Specification2.2
STANDARDS & COMPLIANCE
External Power Supply CertificationsUL; cUL
Product ComplianceRoHS; REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

High-Bandwidth Digital Content Protection (HDCP) is a system designed to protect digital content. The technology is intended to protect unauthorized duplication of High Definition (HD) video and audio as it travels across connections from your computer to your HD TV.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Extended Display Identification Data (EDID) data exchange is a standardized means for a display to communicate its capabilities to a source device. The premise of this communication is for the display to relay its operational characteristics, such as its native resolution, to the attached source and then allow the source to generate the necessary video characteristics to match the needs of the display. This maximizes the functional compatibility between devices without requiring a user to configure them manually, thus reducing the potential for incorrect settings and adjustments that could compromise the quality of the displayed images and overall reliability of the system.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

Audio Video Cables

  Model Number Description
HDMI to DVI Cable, Digital Monitor Adapter and Video Converter (HDMI to DVI-D M/M), 3 ft. (0.91 m) P566-003 P566-003 HDMI to DVI Cable, Digital Monitor Adapter and Video Converter (HDMI to DVI-D M/M), 3 ft. (0.91 m)
High-Speed HDMI Cable, Gripping Connectors, 4K (M/M), Black, 3 ft. (0.91 m) P568-003-BK-GRP P568-003-BK-GRP High-Speed HDMI Cable, Gripping Connectors, 4K (M/M), Black, 3 ft. (0.91 m)
High-Speed HDMI Cable, Gripping Connectors, 4K (M/M), Black, 6 ft. (1.83 m) P568-006-BK-GRP P568-006-BK-GRP High-Speed HDMI Cable, Gripping Connectors, 4K (M/M), Black, 6 ft. (1.83 m)
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. P569-006-CERT P569-006-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft.
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft. P569-010-CERT P569-010-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft.

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.