Part Number: TLM446USBB
- 4 NEMA 5-15R outlets distribute AC power to connected home/office equipment
- 450 joules protect your valuable electronics against dangerous surges and spikes
- 4 USB ports share 4.2A for fast charging of phones, tablets and other mobile devices
- 6-ft. (1.83 m) cord with NEMA 5-15P plug allows flexibility in placing devices away from AC outlet
- Durable metal housing designed to stand up in harsh environments, such as warehouses
- This product is covered by a Lifetime Limited Warranty (coverage details)
- $10,000 Ultimate Lifetime Insurance
Features
Specifications
OVERVIEW
| UPC Code | 037332223463 |
| Product Type | Surge Protector |
| Charging Form Factor | Strip |
| Device Compatibility | Phone; Tablet; Amazon Kindle |
INPUT
| Nominal Input Voltage(s) Supported | 120V AC |
| Recommended Electrical Service | 120V (110-125V) |
| Input Cord Gauge Type | 14 gauge; SJT |
| Input Cord Gauge (AWG) | 14 |
| Voltage Compatibility (VAC) | 120 |
| Maximum Surge Amps | 35500 |
| Input Plug Type | NEMA 5-15P |
| Input Cord Details | SJT |
| Input Cord Length (ft.) | 6 |
| Right-Angle Plug | No |
OUTPUT
| Frequency Compatibility | 50 / 60 Hz |
| Output (Watts) | 1800 |
| Output Receptacles | (4) 5-15R |
| Circuit Breaker (amps) | 15 |
| Overload Protection | 15A resettable illuminated combo switch / circuit breaker |
| Transformer Accommodation | (4) Yes |
| Outlet Orientation | Single row of 4 outlets |
| Right-Angle Outlets | Yes |
USER INTERFACE, ALERTS & CONTROLS
| Diagnostic LED(s) | Yes |
| Switches | Combination AC circuit breaker and 2 position red illuminated on/off power switch |
CHARGING
| Number of Charging Ports | 4 |
| Total Charging Watts | 21 |
| Charging Method | USB |
| Charging Port Type | USB A (FEMALE) |
| Charging Ports / Amps | (4) 4.2A |
| Overcharge Protection | No |
SURGE / NOISE SUPPRESSION
| AC Suppression Joule Rating | 450 |
| AC Suppression Response Time | < 1 ns |
| UL1449 Let Through Rating | 800 |
| EMI / RFI Filtering | Yes |
DATALINE SURGE SUPPRESSION
| Network (Ethernet) Protection | No |
PHYSICAL
| Material of Construction | Metal |
| Power Cord Color | Black |
| Housing Color | Black |
| Mounting Holes or Slots | No |
| Receptacle Color | Black |
| Shipping Dimensions (hwd / in.) | 12.99 x 4.72 x 1.97 |
| Unit Dimensions (hwd / in.) | 11.380 x 1.870 x 1.750 |
| Unit Weight (lbs.) | 1.29 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | 5° to 104°F (-15° to 40°C) |
| Operating Humidity Range | 20% to 85% RH |
| Storage Humidity Range | 0% to 90% RH |
STANDARDS & COMPLIANCE
| Product Certifications | CAN/CSA-C22.2 No. 308 (Canada); CAN/CSA-C22.2 No. 8 (Canada); cUL Listed; NOM (Mexico); UL 1449; UL 1363; UL Listed |
| Product Compliance | FCC Part 68; RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
| Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $10,000 Ultimate Lifetime Insurance |
Questions & Answers
Accessories
Accessories
| Model Number | Description | |
|---|---|---|
| CLAMPUSBLK | Clamp-On Power Strip Holder, Black | |
| CLAMPUSW | Clamp-On Power Strip Holder, White |
Documents & Downloads
Documentation
- Industrial Bulkhead Couplers Installation Instructions
- Quick Start Guide for Industrial Cat5e/6 and USB 3.0 Connectivity Solutions (Multi-language)
- Quick Start Guide Industrial Cat5e/6 and USB 3.0 Connectivity Solutions (English)
- Owner's Manual for Protect It! ® Surge Protectors (English)
- Product Datasheet
Product Literature
Declarations of Conformity
Useful Web Pages
Product Videos
- 5 Questions to ask before buying a surge protector
https://tripplite.eaton.com/video/5-questions-to-ask-before-buying-a-surge-protector/998257
Product Images