Part Number: PS410
- 4 outlets
- Illuminated on/off switch with cover
- 15-amp circuit breaker
- 10-ft. (3.05 m) power cord
- ABS fire retardant plastic
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
The Power It!® PS410 power strip offers reliable, convenient and cost-effective power distribution for appliances, power tools, lighting and other electrical equipment. Includes four NEMA 5-15R outlets and 10-foot (3.1-meter) AC power cord. Multi-outlet strip reduces cable clutter and enables the connection of multiple electrical devices to a single AC wall socket. Features ABS fire-retardant plastic case to stand up to the most demanding environments, illuminated power switch and 15A integrated circuit breaker to prevent dangerous overloads.
Features
- Multi-outlet power strip offers reliable, convenient and cost-effective power distribution for appliances, power tools, lighting and other electrical equipment
- Includes 4 NEMA 5-15R outlets
- Illuminated on/off switch provides one-touch power control for connected equipment
- 15A power handling capacity with integrated circuit breaker
- 120V AC, 50/60Hz electrical compatibility
- 10-ft. (3.05 m) AC power cord
- ABS fire retardant plastic case provides extra safety and durability
- UL certification
Specifications
OVERVIEW
| UPC Code | 037332175540 |
INPUT
| Nominal Input Voltage(s) Supported | 120V AC |
| Recommended Electrical Service | 15A 120V |
| Input Cord Gauge Type | 14 gauge; SJT |
| Voltage Compatibility (VAC) | 120 |
| Input Plug Type | NEMA 5-15P |
| Input Cord Length (ft.) | 10 |
| Right-Angle Plug | No |
OUTPUT
| Frequency Compatibility | 50 / 60 Hz |
| Output (Watts) | 1800 |
| Output Receptacles | (4) 5-15R |
| Circuit Breaker (amps) | 15 |
| Overload Protection | 15A circuit breaker |
| Transformer Accommodation | (2) Yes |
| Outlet Orientation | Single row of 4 |
USER INTERFACE, ALERTS & CONTROLS
| Switches | Lighted 2 position switch controls power to all outlets |
PHYSICAL
| Color | Light Gray |
| Material of Construction | ABS, Fire Retardant |
| Power Cord Color | Light Gray |
| Housing Color | Light Gray |
| Mounting Holes or Slots | Yes |
| Receptacle Color | Light gray |
| Shipping Dimensions (hwd / in.) | 12.00 x 1.50 x 5.90 |
| Shipping Weight (lbs.) | 1.40 |
| Unit Dimensions (hwd / in.) | 1.210 x 1.850 x 8.110 |
| Unit Weight (lbs.) | 1.4 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | 5° to 104°F (-15° to 40°C) |
| Operating Humidity Range | 20% to 85% RH |
| Storage Humidity Range | 0% to 90% RH |
FEATURES & SPECIFICATIONS
| Built-In Circuit Breaker | Yes |
STANDARDS & COMPLIANCE
| Product Certifications | cUL Listed; UL 1363; UL Listed |
| Product Compliance | RoHS |