Part Number: PS2404RA06B
- 4 right-angle 5-15R outlets for powering multiple devices in a rack or workbench
- Right-angle 5-15P plug permits easier connection in confined or hard-to-reach spaces
- 6-ft. (1.83 m) cord allows flexibility in placing power strip in relationship to AC outlet
- Metal 24 in. housing designed to stand up in demanding lab and factory environments
- Hardware included for horizontal raceway or vertical rack mounting
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Specifications
OVERVIEW
| UPC Code | 037332224637 |
INPUT
| Nominal Input Voltage(s) Supported | 120V AC |
| Recommended Electrical Service | 15A 120V |
| Input Cord Gauge Type | 14 gauge; SJT |
| Voltage Compatibility (VAC) | 120 |
| Input Plug Type | NEMA 5-15P |
| Input Cord Length (ft.) | 6 |
| Right-Angle Plug | Yes |
OUTPUT
| Frequency Compatibility | 50 / 60 Hz |
| Output (Watts) | 1800 |
| Output Receptacles | (4) 5-15R |
| Circuit Breaker (amps) | 15 |
| Transformer Accommodation | (4) Yes |
| Right-Angle Outlets | Yes |
USER INTERFACE, ALERTS & CONTROLS
| Switches | Lighted 2 position switch controls power to all outlets |
| Locking Switch Cover | Transparent on/off switch cover prevents accidental turn-off |
PHYSICAL
| Color | Black |
| Material of Construction | Aluminum |
| Power Cord Color | Black |
| Form Factors Supported | Supports vertical or horizontal mounting in rack enclosures, raceways and a variety of other applications |
| Housing Color | Black |
| Mounting Holes or Slots | No |
| Outlets Measurement (Center to Center) | 5.67 in. |
| Receptacle Color | Black |
| Shipping Dimensions (hwd / in.) | 3.43 x 28.11 x 2.44 |
| Shipping Weight (lbs.) | 2.16 |
| Unit Dimensions (hwd / in.) | 1.250 x 24.000 x 1.610 |
| Unit Weight (lbs.) | 1.74 |
| Mounting Details | Includes mounting clips |
FEATURES & SPECIFICATIONS
| Built-In Circuit Breaker | Yes |
STANDARDS & COMPLIANCE
| Product Certifications | cUL Listed; UL 1363; UL Listed |
| Product Compliance | RoHS |