Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$52.92 Avg. Price
  • 6 outlets / 6-ft. (1.83 m) cord
  • 1340 joule rating
  • Rugged metal case

Overview

The TLM626 surge suppressor offers complete AC surge suppression for comprehensive protection of workstations, personal computers, home stereos, televisions, VCRs, DVD players and other sensitive electronics. Heavy-grade AC surge suppression shields connected equipment from damage and performance problems due to transient surges. TLM626 offers six right-angle outlets, a six-foot (1.8 meters) power cord and diagnostic LEDs to warn of wiring problems and suppressor damage. AC surge suppression rated at 1340 joules shields equipment from surges and line noise. Rugged metal housing with two designated transformer plug outlets offers convenient protection of desktop computer equipment and accessories.

Features

  • 6 right-angle outlets
  • 6-ft. (1.83 m) cord
  • Surge suppression rating: 1340 joules
  • EMI/RFI noise filtering
  • 15 amp resettable circuit breaker protects against overload
  • Diagnostic LEDs confirm suppressor "protection present" (green) and "grounded" (red) status
  • Convenient keyhole slots allow secure mounting on wall or desk
  • Can accommodate up to 2 transformers without blocking adjacent outlets
  • Rugged metal case provides extra safety and durability
  • Illuminated power switch
  • $75,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only) covers connected equipment
  • Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required

Package Includes

  • TLM626 surge suppressor
  • Instruction manual and warranty information
RoHS compliant

Specifications

OVERVIEW
UPC Code037332132291
Product TypeSurge Protector
Charging Form FactorStrip
Device CompatibilityChromebook; Computer; Laptop; Monitor/HDTV; Phone; Projector; Tablet; Video Game System
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V (110-125V)
Input Cord Gauge Type14 gauge; SJT
Input Cord Gauge (AWG)14
Voltage Compatibility (VAC)120
Maximum Surge Amps60000
Input Plug TypeNEMA 5-15P
Input Cord DetailsSJT
Input Cord Length (ft.)6
Right-Angle PlugYes
OUTPUT
Frequency Compatibility50 / 60 Hz
Output (Watts)1800
Output Receptacles(6) 5-15R
Circuit Breaker (amps)15
Overload Protection15A resettable combo switch / circuit breaker
Transformer Accommodation(4) Yes
Outlet OrientationSingle row of outlets
Right-Angle OutletsYes
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
SwitchesCombination AC circuit breaker and 2 position on/off power switch
Diagnostic LED DetailsBuilt-in LEDs confirm suppressor "protection present" (green) and "grounded" (red) status
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  1340
AC Suppression Response Time  < 1 ns
Protection ModesIncludes full normal mode (H-N) and common mode (N-G / H-G) line suppression
UL1449 Let Through Rating400V
EMI / RFI Filtering  Up to 20 dB
Automatic Shut-Off  Yes
DATALINE SURGE SUPPRESSION
Network (Ethernet) ProtectionNo
PHYSICAL
ColorLight Gray
Material of ConstructionMetal
Wire Gauge (AWG)14 AWG
Power Cord ColorBlack
Form Factors SupportedSupports floor / wall / desktop placement
Housing ColorLight Gray
Mounting Holes or SlotsYes
Slot or Hole Mount Measurement (Center to Center)225 mm
Outlets Measurement (Center to Center)Distance between standard outlets = 30.40mm; Distance between transformer and standard outlets = 45mm
Receptacle ColorLight gray
Shipping Dimensions (hwd / in.)12.00 x 4.60 x 2.50
Shipping Weight (lbs.)1.60
Unit Dimensions (hwd / in.)1.500 x 12.250 x 2.250
Unit Weight (lbs.)1.8
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range5° to 104°F (-15° to 40°C)
Operating Humidity Range20% to 85% RH
Storage Humidity Range0% to 90% RH
STANDARDS & COMPLIANCE
Product CertificationscUL Listed; UL 1449; UL 1363; UL Listed
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$75,000 Ultimate Lifetime Insurance 

Questions & Answers

A surge protector will protect your electronics by acting as an “electrical sponge” by clamping down on spikes, “soaking them up” and converting the excess energy into heat, thus preventing the spikes from passing through the surge protector into the sensitive electronic devices and damaging them. As with any “sponge” a surge protector has a limited absorption capacity. Once that capacity is reached, the unit is no longer able to protect and must be replaced.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

Accessories

  Model Number Description
Clamp-On Power Strip Holder, Black CLAMPUSBLK CLAMPUSBLK Clamp-On Power Strip Holder, Black
Clamp-On Power Strip Holder, White CLAMPUSW CLAMPUSW Clamp-On Power Strip Holder, White

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.