Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Lets you control 4 PCs or laptops using 2 monitors and one USB keyboard/mouse, as well as share 2 USB peripherals among the computers.

  • Supports both 4K UHD and 4K DCI resolutions @ 60 Hz for superior video quality
  • Dual USB 3.2 Gen 1 hub ports let you share USB peripherals with all computers
  • Push buttons, hotkeys and remote port selector allow easy toggling between computers
  • Dual-monitor support enables convenient multitasking and increased productivity
  • Works with all major operating systems, including Windows, macOS and Linux
  • 3-year limited warranty

Features

Connects Four Computers to Two 4K Monitors and a Single Keyboard/Mouse
This dual-monitor KVM switch lets you access, control, boot and reboot four computers or other devices with HDMI ports and switch back and forth among them. It’s ideal for work-from-home applications in which you’d like to share two monitors between your home and work computers. All connected computers share two HDMI 4K monitors and one USB keyboard/mouse, which saves space on your desk or workspace. 

Switching Between Computers Is Fast and Easy
Use the front-panel push buttons, hotkey commands, mouse movement, RS-232 commands or the included remote port selector for quick and easy toggling among computers. You can also use the Auto Scan feature to scan all connected computers in five-second intervals automatically. LEDs indicate which computer is currently selected.

Transmits Crystal-Clear 4K Video with Digital Audio
The B006-HD2UA4 supports video resolutions up to 4K UHD (3840 x 2160 @ 60 Hz) and 4K DCI (4096 x 2160 @ 60 Hz) on two HDMI monitors, as well as 2.1-channel surround sound for music, movies and games. Independent audio switching lets you listen to music or a podcast on one computer, while simultaneously working on a different computer. Front-panel audio jacks have priority over the rear-panel jacks. A DCC (Daisy Chain Control) port lets you connect two B006-HD2UA4 KVM switches for a quad-display installation.

USB Hub Lets You Share Peripherals between Computers
Two USB 3.2 Gen 1 hub ports allow you to share USB peripherals, such as printers, hard drives, scanners, webcams and flash drives, between all connected computers. This lets you avoid the expense and clutter of separate USB hubs. The USB-A ports support data transfer speeds up to 5 Gbps and are backward compatible with previous USB generations.

Designed for Convenient Mounting
The heavy-duty metal housing can be placed on a desktop or other level surface that can safely support the weight of the KVM switch and attached cables. The included DC power supply connects to any standard AC power source.

System Requirements

  • HDMI monitors
  • USB mouse/keyboard
  • Computers with HDMI and USB-A ports (audio ports optional)
  • Windows 7 or 10, macOS 10 or higher, Linux with kernel .15 or higher

Package Includes

  • B006-HD2UA4 HDMI Dual-Display KVM Switch
  • External power supply (Input: 100-240V, 50/60 Hz, 1.2A; Output: 12V 3.33A)
  • Remote port selector
  • (4) Rubber foot pads
  • Quick Start Guide
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332265968
ConsoleNo
Max CPU4
TechnologyHDMI; Stereo Audio; USB 2.0 (High Speed)
VIDEO
Number of Monitors Supported2
Max Supported Video Resolution4K UHD @ 60Hz (3840 x 2160); 4K DCI @ 60Hz (4096 x 2160)
Max Number of Ports (Entire Chain)4
Extended ModeYes
Mirror ModeYes
AUDIO
Audio SpecificationHD Audio
INPUT
AC Power Adapter Plug(s)IEC-320-C14
AC Power Adapter Input Specs (V / Hz / A)100-240V / 50/60Hz / 1.2A
AC Power Adapter Output Specs (V / A)12V / 3.33A
AC Power Adapter Cord Length (ft.)3.93
AC Power Adapter Cord Length (m)1.2
POWER
Power Source TypeAC Adapter with detachable power cord
DC Barrel PlugOD: 5.5 x 2.5 x 9.5mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)3.17
CONNECTIONS
Number of Ports4
Computer/Server PortsHDMI, USB, 3.5mm Audio Jack (Audio), 3.5mm Audio Jack (Mic)
Daisy-Chain PortNo
Firmware Upgrade PortNo
PC/Server ConnectionsHDMI
Side A - Connector 1(8) HDMI (FEMALE)
Side A - Connector 2(4) USB B (FEMALE)
Side A - Connector 3(8) 3.5MM (FEMALE)
Side B - Connector 1(2) HDMI (FEMALE)
Side B - Connector 2(4) USB A (FEMALE)
Side B - Connector 3(4) 3.5MM (FEMALE)
Side B - Connector 4RJ45 (FEMALE)
Computer Keyboard and Mouse InterfaceUSB
Computer Monitor InterfaceHDMI
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsSolid White - Current KVM, Audio or USB Link Half-lit White - KVM, Audio or USB Link Connected Dimmed White - Audio or USB Link Connected but not focused
PHYSICAL
ColorBlack
Material of ConstructionMetal
Shipping Dimensions (hwd / in.)4.56 x 21.25 x 9.17
Shipping Weight (lbs.)6.98
Unit Dimensions (hwd / in.)13.189 x 1.732 x 6.060
Unit Packaging TypeBox
Unit Weight (lbs.)3.52
ENVIRONMENTAL
Operating Temperature Range32° to 122°F (0° to 50°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Relative Humidity0-80% non-condensing
Operating Temperature32° to 122°F (0° to 50°C)
BTUs  57
COMMUNICATIONS
HotkeyYes
Port ControlPush Buttons, Hotkeys, OSD Mouse Switching
IP Remote Access  No
PORT EXPANSION
Daisy-chainable or CascadableDaisy chainable
FEATURES & SPECIFICATIONS
USB Hub PortsYes
Number of USB Hub Ports1
USB SpecificationUSB 3.2 Gen 1 (up to 5 Gbps)
NIAP-Certified Secure  No
Number of Users1
Port SelectionHotkey; Mouse; Pushbutton; Remote Selector
HDCP Specification2.2
Driver RequiredNo
Recommended Category CableCat6/6a
STANDARDS & COMPLIANCE
External Power Supply CertificationsBSMI; CCC; CE; China RoHS; DOE; FCC; GS; PSE; RCM; RoHS; TUV; UL; WEEE; cUL
Product CertificationsNOM (Mexico)
Product ComplianceRoHS; CE (Europe); REACH; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.