Part Number: B119-002-BDS
Switches between 2 video sources on a single display or switches one video source between 2 displays up to 4K 60 Hz.
- Recommended for digital signage, home theaters and 4K video presentations
- Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) with High Dynamic Range (HDR)
- Convenient push button allows quick switching between sources or displays
- HDCP passthrough allows 4K signals from source to display with no loss in resolution
- Plug-and-play operation with no software required for easy, immediate installation
- 1-year limited warranty
Features
Connect 2 Audio/Video Sources to a Display or 2 Displays to a Single A/V Source
The B119-002-BDS connects two HDMI source devices to one HDMI display and lets you switch back and forth between them. Or you can connect two displays to a single source and switch between the displays. This bi-directional HDMI switch works with a wide range of sources (media servers, Blu-ray players, game consoles, etc.) and displays (televisions, monitors, projectors) to let you customize your A/V installation.
Suitable for a Wide Range of Audio/Video Applications for Work or Play
This switch is recommended anywhere a variety of video signals is transmitted to a hi-def display. It is suitable for home theaters, video and multimedia presentations, security applications or digital signage in classrooms, bars, restaurants, conference rooms, lecture halls, exhibition centers and trade shows.
Transmits Crystal-Clear 4K Video with HDR and 4:4:4
This HDMI switch supports Ultra HD 4K resolutions at 60 Hz with 48-bit True Color (16 bits per channel) and compressed and uncompressed audio. It also supports HDR (High Dynamic Range), providing a wide range of vibrant colors with richer contrast, brighter whites and deeper blacks that pop on your 4K display. HDCP passthrough allows you to stream 4K content with no loss in resolution. This switch also supports 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor.
Plug-and-Play Operation for Quick Setup and Immediate Use
The switch works right out of the box with no software or external power required. Connect your devices to the switch’s HDMI ports with user-supplied HDMI cables (sold separately), and plug the switch’s built-in HDMI cable into another device. Use the push button on top of the unit to switch between the dual ports.
Specifications
OVERVIEW
| UPC Code | 037332288745 |
| Product Type | Switch |
| Technology | HDMI |
VIDEO
| Max Supported Video Resolution | 3840 x 2160 @60Hz |
| Max. Distance (Between any 2 Units) | It is recommended to connect a HDMI 2.1 Cable within 3m distance, anything over this length the signal may be affected. |
| Max Supported Color Depth | 12-bit |
| HDR Support | Yes |
| 3D Video Supported | No |
| Chroma Sub Sampling | 4:2:0; 4:4:4 |
AUDIO
| Audio Specification | Supports transmission of uncompressed/compressed audio |
INPUT
| Built-In Cable Length (ft.) | 1.64 |
| Bus Powered | Yes |
POWER
| Power Source Type | Bus |
| Power Over Cable (PoC) Support | No |
CONNECTIONS
| Number of Ports | 2 |
| Side A - Connector 1 | HDMI (FEMALE) |
| Side B - Connector 1 | HDMI (FEMALE) |
| Input x Output | 2 x 1; 1 x 2 |
PHYSICAL
| Color | Black |
| Material of Construction | PC+ABS |
| Shipping Dimensions (hwd / in.) | 5.31 x 6.49 x 0.90 |
| Shipping Weight (lbs.) | 0.15 |
| Unit Dimension Details | Main Switch: 2.16 x 2.16x 0.59 in (55 x55 x 15 (mm)) Built in HDMI cable: 1.6ft (50cm) |
| Unit Dimensions (hwd / in.) | 0.500 x 1.000 x 22.000 |
| Unit Weight (lbs.) | 0.139 |
ENVIRONMENTAL
| Operating Temperature Range | 14° to 113°F (-10° to 45°C) |
| Storage Temperature Range | 14° to 158°F (-10° to 70°C) |
| Relative Humidity | 10% - 90%, RH, (Non-condensing) |
COMMUNICATIONS
| Signal Range (ft.) | 9 |
| IR Remote Extension Support | No |
| RS-232 Serial Extension Support | No |
FEATURES & SPECIFICATIONS
| 10/100 Ethernet Extension Support | No |
| Integrated/Removable Cable | No |
| Multi-Resolution Support | No |
| Port Selection | Pushbutton |
| Driver Required | No |
STANDARDS & COMPLIANCE
| Product Compliance | CE (Europe); FCC (USA); RoHS; UKCA; WEEE |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P569-003-SLIM | Slim High-Speed HDMI Cable with Ethernet and Digital Video with Audio, UHD 4K 60Hz (M/M), 3 ft. (0.91 m) | |
| P569-003-SLIM-W | Slim High-Speed HDMI Cable with Ethernet and Digital Video with Audio, UHD 4K 60 Hz (M/M), White, 3 ft. (0.9 m) | |
| P569-006-SLIM | Slim High-Speed HDMI Cable with Ethernet and Digital Video with Audio, UHD 4K 60Hz (M/M), 6 ft. (1.83 m) | |
| P569-006-SLIM-W | Slim High-Speed HDMI Cable with Ethernet and Digital Video with Audio, UHD 4K 60 Hz (M/M), White, 6 ft. (1.8 m) | |
| P569-010-SLIM | Slim High-Speed HDMI Cable with Ethernet and Digital Video with Audio, UHD 4K 60 Hz (M/M), Black, 10 ft. (3.1 m) | |
| P569-010-SLIM-W | Slim High-Speed HDMI Cable with Ethernet and Digital Video with Audio, UHD 4K 60 Hz (M/M), White, 10 ft. (3.1 m) |
Documents & Downloads
Documentation
Declarations of Conformity
Product Images