Part Number: B070-016-19 TAA
Control up to 16 computers with one Cat5 KVM switch with integrated console. This KVM switch is a smart solution for efficient server control that saves rack space and money. Low-cost Cat5 cabling lets you locate servers up to 100 ft. from switch.
- Occupies just 1U of space in a rack-mountable drawer
- Low-cost Cat5 cabling allows longer distances, reduces cable clutter
- 19” LCD screen supports video resolution up to 1366 x 768
- Simplifies IT tasks with easy switching between all 16 ports
- Expandable - Cascade a second level of KVM switches to control up to 256 servers from a single station using B072-008-1, B072-008-1A, B072-016-1 and/or B072-016-1A to increase the number of ports.
- TAA compliant for GSA Schedule purchases
- 1-year limited warranty
Recommended Cabling
For best results, STP (Shielded Twisted Pair) Cat5e or higher cabling is recommended like the N105-Series, N125-Series or N262-Series.
Overview
This B070-016-19 KVM Switch gives you a rack-mountable full keyboard, LCD and touchpad in a single console that occupies only 1U of rack space. Easy to install and use, it’s the optimal solution for controlling up to 16 computers/servers.
The B070-016-19 uses inexpensive, user-supplied Cat5e/6/6a cabling and a Server Interface Unit so you can control computers/servers located up to 100 feet away from the switch. You can switch easily between the 16 ports using an on-screen display (OSD) or keyboard hotkey commands. Multi-level password protection prohibits unauthorized users from accessing the connected computers. The built-in 19-inch LCD screen supports video resolutions up to 1366 x 768.
The B070-016-19 stores neatly in a rack drawer and pulls out when needed. This KVM console is compatible with all major operating systems. Heavy-duty steel housing stands up to frequent use. Complies with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.
Note: B051-000 remote access IP unit is not compatible with B070-008-19 or B070-016-19 NetCommander® Cat5 1U Rack-Mount Console KVM Switch Series.
Features
Saves Space and Money
- Combines 16-port KVM switch, 19” LCD screen, keyboard and touchpad in a 1U rack-mountable drawer – ideal when rack space is at a premium
- Mounts into 19”-wide rack, 27”-42” deep; can be mounted in 2-post rack with B019-000
- Flip-up/fold-down screen keeps console from blocking access to rack equipment when not in use
- Eliminates need to buy costly monitors, keyboards and mice for each computer/server
Uses inexpensive Cat5e/6/6a Cables
- Low-cost cables lets you locate servers up to 100 ft. from the switch
- Use plug-and-play Server Interface Unit B078-101-USB-1 (for USB) with each server that will be connected with Cat5 cable
- For computers with Displayport or HDMI, change to VGA using adapters P134-06N-VGA-V2 or P131-06N. Maximum video resolutions using adapters may vary.
Simplifies IT Tasks
- Switch easily between the 16 ports via on-screen display or keyboard hot key commands
- Hot pluggable; add or remove USB computers without having to power down the switch
- Auto-scan mode automatically sequences through all active ports accessible to the user
Large 19” LCD
- Extra-wide display makes multitasking easier
- Supports video resolutions up to 1366 x 768
- DDC emulation allows optimal output to the LCD
Multi-Level Password Security
- Multi-level password security limits access to authorized users (administrator, supervisor or user)
- Two-level log-out allows manual log-out or automatic log-out after a user-defined period of time has passed
Expandability and Long-Lasting Reliability
- Expandable - Cascade a second level of KVM switches to control up to 256 servers from a single station using B072-008-1, B072-008-1A, B072-016-1 and/or B072-016-1A to increase the number of ports.
- Compatible with all major operating systems for easy integration into your existing structure
- Firmware is upgradable with included cable and utility
- Heavy-duty steel housing stands up to frequent use
TAA Compliant
- Complies with the Federal Trade Agreements Act for GSA Schedule purchases
System Requirements
- Computer with HD15 port, and USB port or PS/2 keyboard/mouse ports
- User-supplied Cat 5e/6/6a cabling
- B078-101-USB-1 (USB) Server Interface Unit is required for each connected computer/server
- For computers with DisplayPort or HDMI, change to VGA using adapters P134-06N-VGA-V2 or P131-06N. Maximum video resolutions using adapters may vary.
- Compatible with all major operating systems
- Power consumption: 120V, 60Hz, 30W
Package Includes
- B070-016-19 1U rackmount console KVM switch with 19” LCD
- C13 to 5-15P power cord
- Serial firmware upgrade cable
- Jumper cable to connect KVM console ports to integrated console ports
- Rackmount hardware
- CD with owner's manual
Specifications
OVERVIEW
| UPC Code | 037332137883 |
| Console | Yes |
| Max CPU | 256 |
| Technology | Cat5/5e; PS/2; VGA/SVGA |
VIDEO
| Max Supported Video Resolution | 1366 x 768 @ 60Hz |
| Max. Distance (Between any 2 Units) | 100 ft (30.5m) |
| Max Number of Ports (Entire Chain) | 256 |
INPUT
| Voltage Compatibility (VAC) | 100; 110; 120; 127; 200; 208; 220; 230; 240 |
| Input Frequency | 50/60Hz |
| Input Current | 120V (1.4A) / 230V (0.8A) |
| Power Input Receptacle | IEC-320-C14 |
OUTPUT
| Frequency Compatibility | 50 / 60 Hz |
POWER
| Power Consumption (Watts) | 30 |
| Power Consumption Detail | (Line Mode) 30W / (Standby Mode) 5W |
CONNECTIONS
| Number of Ports | 16 |
| PC/Server Connections | PS/2; USB; VGA |
| Side A - Connector 1 | (2) HD15 (FEMALE) |
| Side A - Connector 2 | (4) MINI DIN-6 (FEMALE) |
| Side A - Connector 3 | RJ11 (FEMALE) |
| Side B - Connector 1 | (16) RJ45 (FEMALE) |
| Computer Keyboard and Mouse Interface | PS/2; USB |
| Computer Monitor Interface | VGA |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | Green (CAPS LOCK, SCROLL LOCK, NUM LOCK) |
PHYSICAL
| Color | Black |
| Material of Construction | Steel (Steel, Electrogalvanized, Cold Rolled, Coil) |
| LCD Monitor (in.) | 19 |
| Rackmountable | Yes |
| Shipping Dimensions (hwd / in.) | 6.00 x 23.40 x 32.68 |
| Shipping Weight (lbs.) | 39.90 |
| Unit Dimensions (hwd / in.) | 1.710 x 17.690 x 28.440 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 31.00 |
ENVIRONMENTAL
| Storage Temperature Range | -40° to 158°F (-40° to 70°C) |
| Relative Humidity | 0-80% non-condensing |
| Operating Temperature | 32 to 104 F (0 to 40 C) |
| BTUs | (Line Mode) 102 BTU/Hr / (Standby Mode) 17.1 BTU/Hr |
COMMUNICATIONS
| Hotkey | Y |
| IP Remote Access | No |
PORT EXPANSION
| Daisy-chainable or Cascadable | Cascadeable |
FEATURES & SPECIFICATIONS
| NIAP-Certified Secure | No |
| Number of Users | 1 |
| Autoscan (Y,N) | Y |
| On-Screen Display (OSD) | Yes |
| Port Selection | Hotkey; OSD |
| Driver Required | No |
| Autoscan Duration | Variable |
| Recommended Category Cable | Cat5e/6/6a Cables |
BUILT-IN CONSOLE
| Console Screen Size (inches) | 19 |
| Console Screen Aspect Ratio | 16:9 |
STANDARDS & COMPLIANCE
| Product Certifications | CAN/CSA C22.2; CAN/CSA-C22.2 No. 60950-1 (Canada); UL 60950-1 |
| Product Compliance | RoHS; CE (Europe); REACH; FCC Part 15 Class A (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
No, B051-000 remote access IP unit is not compatible with B072-008-1A or B072-016-1A KVM Switch Series.
Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N201-007-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 7 ft. (2.13 m) | |
| N201-010-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 10 ft. (3.05 m) | |
| N201-014-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 14 ft. (4.27 m) | |
| N201-025-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 25 ft. (7.62 m) | |
| N201-050-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 50 ft. (15.24 m) |
Accessories
| Model Number | Description | |
|---|---|---|
| B019-000 | 2-Post Rack-Mount Bracket, B020, B021, B040, and B070 Consoles & KVM Consoles | |
| B078-101-PS2 | NetCommander PS2 Server Interface Unit (SIU) | |
| B078-101-USB-1 | NetCommander USB Server Interface Unit (SIU) - Single, TAA | |
| B078-101-USB-8 | NetCommander USB Server Interface Unit (SIU) - 8-Pack, TAA |
Services & Extended Warranties
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Useful Web Pages
Product Videos
- B070-016-19 NetCommander VGA Console KVM Switch
https://tripplite.eaton.com/video/b070-016-19-netcommander-vga-console-kvm-switch/55898 - How to Configure a NetCommander 1U Cat5 Rack-Mount KVM Switch
https://tripplite.eaton.com/video/how-to-configure-a-netcommander-1u-cat5-rack-mount-kvm-switch/796867 - NetCommander® Multi-User Cat5 IP KVM Switches
https://tripplite.eaton.com/video/netcommander-multi-user-cat5-ip-kvm-switches/89080
Product Images