Part Number: B055-001-UV2CAC TAA
- Connect a USB server to a B064- IPG or B064- IPH Series NetDirector KVM switch via Cat5e/6 cable
- Provides the connected server with access to Virtual Media
- Support for Common Access Card ( CAC )
- Allows a maximum distance of 164 ft. (50 m.) from KVM to Server via Cat5e/6 cable
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 3-year limited warranty
Overview
This USB Server Interface Unit with Virtual Media and Common Access Card (CAC) support connects a USB server to a B064-IPG or B064-IPH Series NetDirector® KVM switch using Cat5e/6 cabling. The server connected using this interface unit will be able to access the Virtual Media functionality of the B064-IPG and B064-IPH Series KVM switch. Use of Cat5e/6 cables frees up space in server cabinets that would otherwise be filled by traditional, bulkier KVM cable kits. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.
Note: SIUs that were purchased prior to that of your KVM switch may require a firmware upgrade in order for them to work properly (see Maintenance under OSD Operation section of your B064-Series KVM Owner's Manual for details).
Features
- Provides the connected server with access to Virtual Media
- Supports Common Access card ( CAC )
- Eliminates the need for thicker, heavier KVM cable kits
- Compact, lightweight design
- Plug and Play; no software required
- No power supply required
- 164 ft. (50 m.) distance from KVM switch
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
System Requirements
- Server or CPU with a HD15 connector and USB type A connector
- The B055-001-UV2CAC is compatible with the B064C-16-1X1-IP, B064-IPG & B064-IPH Series KVM over IP switches. The B055-001-UV2CAC is not compatible with the B064C-16-1-IP Console KVM.
- A B064- IPG KVM Switch with firmware v1.0.071 (HWv1) or later installed. All versions of the HWv2 B064- IPG KVM"s support the B055-001-UV2CAC.
- Cat5e/6 cable
Package Includes
- Interface Unit with Virtual Media and Common Access Card ( CAC ) support
Specifications
OVERVIEW
| UPC Code | 037332166975 |
| Accessory Type | Server Interface Unit |
| Technology | Cat5/5e; VGA/SVGA |
| Accessory Class | KVM Switch Accessories |
PHYSICAL
| Shipping Dimensions (hwd / in.) | 1.70 x 5.10 x 4.90 |
| Shipping Weight (lbs.) | 0.55 |
| Unit Dimensions (hwd / in.) | 0.860 x 1.690 x 3.540 |
STANDARDS & COMPLIANCE
| Product Compliance | Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N001-003-GY | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 3 ft. (0.91 m) | |
| N001-007-GY | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 7 ft. (2.13 m) | |
| N001-014-GY | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 14 ft. (4.27 m) | |
| N001-025-GY | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 25 ft. (7.62 m) |
KVM Switches
| Model Number | Description | |
|---|---|---|
| B064-008-01-IPG | 8-Port Cat5 KVM over IP Switch with Virtual Media - 1 Local & 1 Remote User, 1U Rack-Mount, TAA | |
| B064-016-01-IPG | NetDirector 16-Port Cat5 KVM over IP Switch - Virtual Media, 1 Remote + 1 Local User, 1U Rack-Mount, TAA |
Services & Extended Warranties
Extended Warranty
| Part Number | Description |
|---|---|
| WEXT1B | Extended Warranty and Technical Support for Select Products – DC Power, Keyspan, KVM, PDUs, Inverters, Power Management |
| WEXT2B | Extended Warranty and Technical Support for Select Products – DC Power Supplies, Keyspan Products, KVM Switches, PDUs, Power Inverters, Power Management |
| WEXT3B | Extended Warranty and Technical Support for Select Products – DC Power Supplies, Keyspan Products, KVM Switches, PDUs, Inverters, Power Management |
Documents & Downloads
Declarations of Conformity
Product Videos
- NetCommander® Multi-User Cat5 IP KVM Switches
https://tripplite.eaton.com/video/netcommander-multi-user-cat5-ip-kvm-switches/89080
Product Images