Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Connects a USB/DVI server to a compatible Tripp Lite B064-IPG Series NetDirector KVM switch up to 164 ft. (50 m) away using Cat5e/6 cabling. Requires B064-IPG Series KVM switch with v1.0.071 or later firmware installed.

  • Provides connected USB/DVI server with Virtual Media access
  • Supports Common Access Card (CAC)
  • Eliminates thick, heavy KVM cable kits
  • Ideal for running cable through conduit and other tight spaces
  • Plug-and-play—no software or power supply required
  • 3-year limited warranty

Overview

The B055-001-UDV NetDirector® DVI USB Server Interface Unit connects a server, computer or CAC reader with DVI and/or USB ports to a B064-IPG Series KVM switch with v1.0.071 or later firmware installed. Using Cat5e/6 cabling, you can locate the KVM switch up to 164 feet (50 meters) from the server.

Allowing the server to access the KVM switch’s Virtual Media functionality via low-cost Cat5e/6 cable eliminates the need for bulky KVM cables. This frees up precious space in your server cabinet, and allows for better ventilation and longer cable runs. Running cable through conduit and other tight spaces takes advantage of the increased flexibility when setting up your network application.

No software or external power supply is needed. The unit’s compact, lightweight design is plug-and-play for immediate installation and deployment. It complies with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.

Note: SIUs that were purchased prior to that of your KVM switch may require a firmware upgrade in order for them to work properly (see Maintenance under OSD Operation section of your B064-Series KVM Owner's Manual for details)

Features

Convenient, Cost-Effective KVM Connection
  • Connects USB/DVI server to B064-IPG Series KVM switch with v1.0.071 or later firmware via Cat5e/6 cable
  • Allows server to access Virtual Media functionality
  • Supports Common Access Card (CAC)
  • Maximum distance between server and KVM switch of 164 ft. (50 m)

Eliminates Bulky KVM Cables
  • Frees precious space in server cabinet
  • Provides better ventilation and longer cable runs
  • More flexibility for running cable through conduit and other tight spaces

Plug-and-Play Convenience
  • No software or external power supply required
  • Ready for immediate installation and deployment

TAA-Compliant
  • Complies with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

System Requirements

  • Server, CPU or CAC reader with DVI and USB ports
  • B064-IPG Series HWv1 KVM switch with v1.0.071 or later firmware installed, or any B064-IPG Series HWv2 KVM switch
  • Cat5e/6 cable

Package Includes

  • B055-001-UDV NetDirector DVI USB Server Interface Unit
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332198105
Accessory TypeServer Interface Unit
TechnologyCat5/5e; DVI
Accessory ClassKVM Switch Accessories
PHYSICAL
Shipping Dimensions (hwd / in.)1.70 x 4.80 x 4.80
Shipping Weight (lbs.)0.50
STANDARDS & COMPLIANCE
Product ComplianceTrade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

Copper Network Cables

  Model Number Description
Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 3 ft. (0.91 m) N001-003-GY N001-003-GY Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 3 ft. (0.91 m)
Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 7 ft. (2.13 m) N001-007-GY N001-007-GY Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 7 ft. (2.13 m)
Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 14 ft. (4.27 m) N001-014-GY N001-014-GY Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 14 ft. (4.27 m)
Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 25 ft. (7.62 m) N001-025-GY N001-025-GY Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 25 ft. (7.62 m)

Services & Extended Warranties

Extended Warranty

Part Number Description
WEXT1B Extended Warranty and Technical Support for Select Products – DC Power, Keyspan, KVM, PDUs, Inverters, Power Management
WEXT2B Extended Warranty and Technical Support for Select Products – DC Power Supplies, Keyspan Products, KVM Switches, PDUs, Power Inverters, Power Management
WEXT3B Extended Warranty and Technical Support for Select Products – DC Power Supplies, Keyspan Products, KVM Switches, PDUs, Inverters, Power Management

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.