Part Number: P785-DPKIT10
- Includes 10 ft. (3.05 m) DisplayPort, USB 3.2 Gen 1 A/B and two 3.5 mm stereo audio cables in one kit
- Supports Ultra HD resolutions up to true 4K @ 60 Hz for crystal-clear video
- Latching DisplayPort plugs maintain constant A/V signal without accidental disconnections
- Supports USB 3.2 Gen 1 data transfer speeds up to 5 Gbps (10x faster than USB 2.0)
- For use with B005-DPUA2-K and B005-DPUA4 KVM switches
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
System Requirements
- Computer with USB, DisplayPort and/or 3.5 mm ports
- B005-DPUA2-K or B005-DPUA4 KVM switch
Package Includes
- P580-010 DisplayPort cable (M/M), 10-ft. (3.05 m)
- U322-010 USB-A to USB-B cable (M/M), 10-ft. (3.05 m)
- (2) P312-010 3.5 mm audio cables (M/M), 10-ft. (3.05 m)
Specifications
OVERVIEW
| UPC Code | 037332257031 |
| Accessory Type | Cable Kit |
| Technology | DisplayPort; Stereo Audio |
| Accessory Class | KVM Switch Accessories |
VIDEO
| Max Supported Video Resolution | 4096 x 2160 @ 60 Hz |
| Max Supported Color Depth | 24-bit True Color |
| HDR Support | No |
| Chroma Sub Sampling | 4:4:4 |
AUDIO
| Audio Specification | Stereo Audio |
CONNECTIONS
| Side A - Connector 1 | DISPLAYPORT (MALE) |
| Side A - Connector 2 | USB 3.0 A (MALE) |
| Side A - Connector 3 | (2) 3.5MM (MALE) |
| Side B - Connector 1 | DISPLAYPORT (MALE) |
| Side B - Connector 2 | USB 3.0 B (MALE) |
| Side B - Connector 3 | (2) 3.5MM (MALE) |
PHYSICAL
| Color | Black; Blue |
| Material of Construction | PVC |
| Cable Jacket Rating | VW-1 |
| Cable Outer Diameter (OD) | USB: 5.0MM; AUDIO: 3.0MM; DISPLAYPORT: 7.3MM |
| Wire Gauge (AWG) | USB: 30/24; AUDIO: 28; DISPLAYPORT: 28 |
| Cable Length (ft.) | 10 |
| Cable Length (in.) | 120 |
| Shipping Dimensions (hwd / in.) | 10.00 x 8.00 x 0.50 |
ENVIRONMENTAL
| Operating Temperature Range | 14° to 122°F (-10° to 50°C) |
| Storage Temperature Range | 5° to 140°F (-15° to 60°C) |
| Operating Humidity Range | 0 TO 90% RH, Non-Condensing |
| Storage Humidity Range | 0 TO 90% RH, Non-Condensing |
FEATURES & SPECIFICATIONS
| USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps) |
| Displayport Specification | 1.2 |
| HDCP Specification | 2.2 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
KVM Switches
| Model Number | Description | |
|---|---|---|
| B005-DPUA2-K | 2-Port DisplayPort/USB KVM Switch - 4K 60 Hz, HDR, HDCP 2.2, IR, DP 1.4, USB Sharing, USB 3.0 Cables | |
| B005-DPUA4 | 4-Port DisplayPort/USB KVM Switch - 4K 60 Hz, HDR, HDCP 2.2, IR, DP 1.4, USB Sharing |
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images