Part Number: B024-DPU16 TAA
Controls up to 16 DisplayPort-enabled laptop or notebook computers using one centralized DisplayPort monitor and USB keyboard/mouse.
- Supports true 4K resolutions up to 4096 x 2160 @ 60 Hz with HD audio
- Cascade up to 2 levels to control as many as 256 computers from a single console
- Built-in 2-port USB 3.1 hub lets you share USB peripherals among connected computers
- Pushbuttons, hotkeys and on-screen display allow easy toggling between computers
- Firmware-upgradable KVM works with Windows, Mac, Sun and Linux operating systems
- 1-year limited warranty
Features
Connects 16 DisplayPort Devices to a Single DisplayPort Monitor, Keyboard and Mouse
This rack-mount KVM switch lets you access, control, boot and reboot up to 16 computers or other devices with DisplayPort connectors at the same time. In addition to desktop and notebook computers, the KVM also connects up to 16 media centers, gaming systems, Blu-ray and DVD players, cable and satellite boxes, DVRs and other DisplayPort-enabled devices. All 16 computers share one DisplayPort and/or HDMI monitor, USB keyboard and USB mouse, which saves space on your desk or workspace.
Connect up to 256 Computers to One Original Console
You can also cascade two levels of B024-DPU16 KVM switches, allowing centralized access to as many as 256 computers using a single monitor, keyboard and mouse.
Switching Between Computers Is Fast and Easy
Use the front-panel pushbuttons, RS-232 commands, hotkeys or multi-lingual On-Screen Display (OSD) with text-based interface for quick and easy toggling between computers. Or you can use Auto Scan mode to scan all connected computers in five-second intervals automatically. Orange LEDs indicate which computer is currently selected.
Cables Are Included for Fast and Simple Setup
Connect your DisplayPort and/or HDMI monitor, keyboard, mouse, and (optional) speakers to the KVM’s console ports. Then, use the included DisplayPort and USB cables to connect your computers to the KVM. The plug-and-play B024-DPU16 requires no software, so you can connect and use it immediately. It works with all major operating systems, including Windows, macOS, Sun and Linux.
USB Hub Lets You Share Peripherals between Computers
The built-in dual-port USB 3.1 Gen 1 hub allows you to share USB peripherals, such as printers, hard drives, scanners, webcams and flash drives, between all connected computers. Because the USB ports operate independently, you can print documents from one computer while working on a different computer. The hub is backward compatible with earlier USB generations. LEDs indicate which computer is using the connected USB device.
Transmits Crystal-Clear 4K Video and High-Definition Audio
The B024-DPU16 supports true 4K video (4096 x 2160) at 60 Hz and 2.1-channel surround sound with full bass response. With independent audio switching, you can listen to music or other audio from one computer while working on a different computer. The front-panel audio jacks have priority over the rear-panel jacks.
Stack Units to Expand Your Workstation and Enhance Your Productivity
Stack as many as eight B024-DPU16 KVM switches on a level surface to take advantage of multi-display mode. Depending on the number of stages in your stack, your installation may offer dual-display, triple-display, quad-display or multi-display scenarios, up to eight stages.
Designed for Convenient Mounting with Included Hardware
The heavy-duty metal housing comes with mounting hardware for 1U installation in an EIA-standard 19-inch rack. It also allows desktop deployment on included rubber feet that help prevent the unit from sliding. The included power supply comes with a detachable C13-to-C14 cord.
System Requirements
- Console with DisplayPort and/or HDMI monitor, USB keyboard/mouse and (optional) speakers with 3.5 mm connectors
- Computer with DisplayPort, USB-A and (optional) 3.5 mm audio ports
- Windows, macOS, Sun or Linux operating system
Package Includes
- B024-DPU16 16-Port DisplayPort/USB KVM Switch
- (2) DisplayPort 1.4 cables, 5 ft. (1.5 m)
- (2) USB 3.0 A-to-B cables, 6 ft. (1.8 m)
- (2) 3.5 mm audio cables, 6 ft.
- Firmware upgrade cable, 6 ft.
- External power supply (Input: 100-240V, 50/60 Hz; Output: 12V 3.3A) with detachable C13-to-C14 cord, 4 ft. (1.2 m)
- (4) Rubber feet
- Rack-mounting hardware
- Quick Start Guide
Specifications
OVERVIEW
| UPC Code | 037332263711 |
| Max CPU | 16 |
| Technology | DisplayPort |
VIDEO
| Number of Monitors Supported | 1 |
| Max Supported Video Resolution | 4K @ 60Hz (4096 x 2160) |
| Max Number of Ports (Entire Chain) | 256 |
| Extended Mode | No |
| Mirror Mode | No |
AUDIO
| Audio Specification | Stereo |
INPUT
| AC Power Adapter Plug(s) | IEC-320-C14 |
| AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 1.4A |
| AC Power Adapter Output Specs (V / A) | 12V / 5A |
| AC Power Adapter Cord Length (ft.) | 3.28 |
| AC Power Adapter Cord Length (m) | 1 |
POWER
| Power Source Type | AC Adapter with detachable power cord |
| DC Barrel Plug | OD: 5.5 x 2.5 x 9.5mm, Positive Pin, Negative Sleeve |
| Power Consumption (Watts) | 18.44 |
CONNECTIONS
| Number of Ports | 16 |
| Computer/Server Ports | DP, USB, 3.5mm Audio Jack (Audio) |
| Daisy-Chain Port | No |
| Firmware Upgrade Port | Yes |
| PC/Server Connections | DisplayPort |
| Side A - Connector 1 | DISPLAYPORT (FEMALE) |
| Side A - Connector 2 | (2) USB A (FEMALE) |
| Side A - Connector 3 | 3.5MM (FEMALE) |
| Side B - Connector 1 | (16) DISPLAYPORT (FEMALE) |
| Side B - Connector 2 | (16) USB B (FEMALE) |
| Side B - Connector 3 | (16) 3.5MM (FEMALE) |
| Computer Keyboard and Mouse Interface | USB |
| Computer Monitor Interface | Displayport |
| Console Keyboard and Mouse Interface | USB |
| Console Monitor Interface | Displayport |
| Connector Plating | Nickel |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | Orange (x16) - On Line/Selected Port, Green (x1) - Power, Green (x16) - USB Link |
PHYSICAL
| Color | Black |
| Material of Construction | Metal |
| Rackmountable | Yes |
| Shipping Dimensions (hwd / in.) | 5.24 x 19.46 x 12.76 |
| Shipping Weight (lbs.) | 11.70 |
| Unit Dimensions (hwd / in.) | 17.020 x 8.440 x 1.730 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 6.85 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
| Relative Humidity | 0-80% non-condensing |
| Operating Temperature | 32° to 104°F (0° to 40°C) |
| BTUs | 136 |
COMMUNICATIONS
| Hotkey | Yes |
| Port Control | Push Buttons, Hotkeys, OSD |
| IP Remote Access | No |
PORT EXPANSION
| Daisy-chainable or Cascadable | Cascadable |
FEATURES & SPECIFICATIONS
| NIAP-Certified Secure | No |
| Number of Users | 1 |
| On-Screen Display (OSD) | Yes |
| Port Selection | Hotkey; OSD; Pushbutton; Remote Selector |
| Displayport Specification | 1.2 |
| HDCP Specification | 2.2 |
| Driver Required | No |
STANDARDS & COMPLIANCE
| External Power Supply Certifications | CCC; CE; China RoHS; GS; LPS; PSE; RoHS; TUV; UL; WEEE; cUL |
| Product Certifications | NOM (Mexico) |
| Product Compliance | RoHS; CE (Europe); REACH; WEEE; FCC (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P312-003 | 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 3 ft. (0.91 m) | |
| P580-003 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 3 ft. (0.91 m) |
Video Adapters
| Model Number | Description | |
|---|---|---|
| P134-000 | DisplayPort to DVI-I Adapter Cable (M/F), 6 in. (15.2 cm), TAA |
USB Cables
| Model Number | Description | |
|---|---|---|
| UR022-003 | Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 3 ft. (0.91 m) |
Accessories
| Model Number | Description | |
|---|---|---|
| P783-006 | DisplayPort KVM Cable Kit, 3 in 1 - 4K DisplayPort, USB, 3.5 mm Audio (3xM/3xM), 4:4:4, 6 ft. (1.83 m), Black |
Documents & Downloads
Documentation
Declarations of Conformity
Useful Web Pages
Product Images