Part Number: 2POSTRMKITHD
- Allows for 2-post mounting of 2U and larger UPS, Transformer and Battery Pack components with a maximum load capacity of 240 lb. (108.8 kg)
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- 2POSTRMKITHD is engineered to support the mounting of a single 2U or larger rackmount SmartPro or SmartOnline UPS power module, transformer module or battery pack in a 2 post rack environment
Specifications
OVERVIEW
| UPC Code | 037332150875 |
| Accessory Type | Rackmount Kit |
| Accessory Class | UPS Accessories |
PHYSICAL
| Material of Construction | Steel |
| Maximum Weight Capacity (lbs.) | 240 |
| Shipping Dimensions (hwd / in.) | 3.40 x 7.60 x 8.70 |
| Shipping Weight (lbs.) | 7.00 |
| Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
STANDARDS & COMPLIANCE
| Product Compliance | CE (Europe); REACH; RoHS |