Part Number: N062-012-KJ-WM TAA
Manages and organizes input/output network cable connections in a variety of applications, including audio/video, VoIP, Ethernet and USB.
- 12 blank cutouts accommodate all UTP keystone jacks, including RJ45, HDMI and USB
- Mounts to wall vertically or horizontally with included 89B bracket
- Ports are numbered for at-a-glance connection identification
- High-impact ABS construction designed to blend in with your home/office decor
- Recommended for AV, VoIP, Ethernet and other applications in small network closets
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Manages and Organizes up to 12 Cable Connections
This 12-port patch panel is ideal for small network closets or wall mounting. Twelve blank cutouts accommodate almost any standard keystone jack, including RJ45 Ethernet, HDMI and USB. Ports are numbered to help you identify each connection at a glance.
Designed for Easy Custom Installation
Flexible horizontal or vertical mounting styles let you install the ABS plastic N062-012-KJ-WM where best needed and organize its inputs to specific requirements. The twelve cutouts are organized into six rotating bezels, which let you swivel each connection to a specific direction.
TAA-Compliant for GSA Schedule Purchases
The N062-012-KJ-WM is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.
Specifications
OVERVIEW
| UPC Code | 037332283405 |
| Product Type | Wall Mount |
| Technology | Cat5/5e; Cat6; Cat6a; Cat8 |
| Country/Region | Global |
CONNECTIONS
| Ports | 12 |
| Ports Detail |
|
PHYSICAL
| Color | Black |
| Material of Construction | ABS |
| Mounting Location | Wall; Ceiling |
| Mounting Holes or Slots | Yes |
| Total Number of Ports | 12 |
| Unit Dimensions (hwd / in.) | 3.338 x 10.000 x 2.823 |
| Unit Packaging Type | Box |
| Mounting Details | Included 89B mounting bracket allows cables to be routed behind the installation |
| Cable Entry/Exit | Cables exit from the rear of the product. |
| Panel Style | Blank |
ENVIRONMENTAL
| Operating Temperature Range | 14° to 140°F (-10° to 60°C) |
| Storage Temperature Range | -40° to 158°F (-40° to 70°C) |
| Relative Humidity | 10% to 85% RH |
FEATURES & SPECIFICATIONS
| Numbered Ports | Yes |
| Driver Required | No |
| Recommended Category Cable | Cat5, Cat6, Cat6a, Cat8 |
| Keystone Jacks | Yes |
| Panel Applications | Ethernet |
STANDARDS & COMPLIANCE
| Product Compliance | CE (Europe); REACH; RoHS; UKCA; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Copper Network Infrastructure
| Model Number | Description | |
|---|---|---|
| N040-010-WH | Snap-In Blank Keystone Jack Insert, White, 10 Pack, TAA | |
| N235-001 | Cat6 Straight Through Modular In-line Snap-in Coupler (RJ45 F/F), TAA | |
| N235-001-WH | Cat6 Straight-Through Modular In-Line Snap-In Coupler (RJ45 F/F), White, TAA | |
| N238-001-BL | Cat6/Cat5e 110 Style Punch Down Keystone Jack - Blue, TAA | |
| N238-001-GY-TF | Keystone Jack Cat6/Cat5e, RJ45, Shuttered, Dust Cap - Toolless, PoE/PoE+ Compliant, White, TAA | |
| N238-001-WH-6A | Cat6a Keystone Jack - 4PPoE Compliant, 110/Krone, 568A/B, RJ45 Ethernet, White, TAA |
Documents & Downloads
Documentation
Declarations of Conformity
Product Images