Part Number: U444-06N-V-C
Adds VGA and USB-C PD charging ports to the USB-C port on your tablet, laptop, notebook, MacBook, Chromebook, smartphone or PC.
- Supports USB DisplayPort Alternate Mode for transmitting video
- Supports HD video resolutions up to 1920 x 1200 (1080p) @ 60 Hz
- USB-C PD charging port supports power input up to 20V 3A (60W)
- Reversible USB-C plug connects in either direction
- Plug-and-play operation with no software or drivers required
- 3-year limited warranty
Overview
Features
- Ideal for transmitting video to a large display and powering and charging a PD Charging-compliant mobile device simultaneously
- Plug-and-play operation with no software, drivers or external power required
- Smaller than a credit card for easy carrying in a pocket, purse or laptop bag
- Compatible with USB-C source devices that support USB DisplayPort Alternate Mode
- Supports HD video resolutions up to 1920 x 1080 (1080p) @ 60 Hz
- Extends video from your primary display to another
- Duplicates the same video on 2 displays
- Converts a secondary display to your primary display
- USB-C PD port connects to wall charger to power and charge the connected PD Charging-compliant USB-C device
- Supports power input up to 20V 3A (60W)
Note: USB-C PD port does not support Quick Charge (QC).
- Fumble-free reversible USB-C plug connects in either direction for quick connection every time
System Requirements
- Source device with USB-C port that supports USB DisplayPort Alternate Mode
- Display device with VGA input (VGA port)
Package Includes
- U444-06N-V-C USB 3.2 Gen 1 USB-C to VGA Adapter
- Owner's manual
Specifications
OVERVIEW
| UPC Code | 037332193704 |
| Technology | VGA/SVGA |
| Host Connector | USB C (MALE) |
VIDEO
| Video Input | USB C (MALE) |
| Video Output | HD15 (FEMALE) |
| Number of Monitors Supported | 1 |
| Video Ports | HD15 (FEMALE) |
| Supported Resolutions | 1280x720 (720p); 1920x1080 (1080p) |
| Max Supported Video Resolution | VGA: 1920 x 1200 (1080p) @ 60Hz |
| Extended Mode | Yes |
| Extended Mode Details | Extend the desktop of the host computer to a VGA display at resolutions up to 1920 x 1080 (1080p) @ 60 Hz |
| Mirror Mode | Yes |
| Mirror Mode Details | Mirror the video output of the host computer on a VGA display at resolutions up to 1920 x 1080 (1080p) @ 60 Hz |
| HDR Support | No |
| 3D Video Supported | No |
| EDID Support | No |
| DisplayPort Alt Mode | Yes |
INPUT
| Built-In Cable Length (ft.) | 0.36 |
| Built-In Cable Length (in.) | 4.33 |
| Bus Powered | Yes |
| Product Length (in.) | 6 |
| Product Length (cm.) | 15.24 |
| Product Length (ft.) | 0.5 |
| Product Length (m) | 0.15 |
BATTERY
| Battery Charging (5V/1.5A Port) | No |
POWER
| Power Consumption (Watts) | 0.60 |
| USB Power Delivery (PD) Charging Support | Yes |
| USB Power Delivery (PD) Charging Specification | 2.0 |
CONNECTIONS
| Number of Ports | 2 |
| Side A - Connector 1 | USB C (MALE) |
| Side B - Connector 1 | HD15 (FEMALE) |
| Side B - Connector 2 | USB C (FEMALE) |
| Connector Plating | Nickel |
CHARGING
| Number of Charging Ports | 1 |
| Total Charging Watts | 60 |
| Charging Port Type | USB C (FEMALE) |
| Charging Ports | USB-C: 60W (20V 3A) Power Delivery (PD 2.0) |
| Charging Ports Details | (x1) USB-C Port provides PD 2.0 charging up to 20V/3A (60W) to the host device |
| Charging Ports / Amps | 3A |
PHYSICAL
| Color | White |
| Material of Construction | PVC, ABS |
| Cable Jacket Color | White |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | VW-1 |
| Cable Outer Diameter (OD) | 3.9mm |
| Wire Gauge (AWG) | 34 / 28 |
| Shipping Dimensions (hwd / in.) | 0.79 x 4.72 x 3.94 |
| Shipping Weight (lbs.) | 0.09 |
| Unit Dimensions (hwd / in.) | 0.551 x 2.323 x 1.575 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 0.07 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 113°F (0° to 45°C) |
| Storage Temperature Range | 14° to 158°F (-10° to 70°C) |
| BTUs | 2.1 BTU/Hr |
| Operating Humidity Range | 10% to 85% RH, Non-Condensing |
| Storage Humidity Range | 5% to 90% RH, Non-Condensing |
| Power Provided to Connected Device(s) | Up to 20V 3A (60W) Input (USB-C) |
FEATURES & SPECIFICATIONS
| USB Hub Ports | No |
| Number of USB Hub Ports | 0 |
| USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps) |
| Multi-Resolution Support | Yes |
| UASP Support | No |
| Auto MDIX Support | No |
| Full Duplex Support | No |
| Suspend Mode Support | Yes |
| Remote Wakeup Support | Yes |
| Displayport Specification | 1.2 |
| Driver Required | No |
STANDARDS & COMPLIANCE
| TAA Compliant Option | N |
| Product Certifications | EN 55024; EN 55032 |
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Accessories
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P502-003 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 3 ft. (0.91 m) | |
| P502-006 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m) | |
| P502-010 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 10 ft. (3.05 m) |
USB Cables
| Model Number | Description | |
|---|---|---|
| U420-003 | USB-C Cable (M/M) - USB 3.2, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) |
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images