Part Number: P136-06N-HDV-4K

All-in-one converter/adapter connects your DisplayPort-enabled laptop or tablet to a VGA, DVI or HDMI display without the need to carry separate adapters. Ideal for trade shows, classrooms and lecture halls.
- Separate DVI, HD15 and HDMI female connectors
- HDMI port supports UHD 4K x 2K @ 24/30 Hz video resolutions
- Passive adapter requires connected computer to have DP++ port
- Plug and play—no software, drivers or power supply needed
- Small size for easy carrying in laptop bag or briefcase
- 3-year limited warranty
Overview
No more carrying around separate adapters for various monitors, projectors and televisions. The P136-06N-HDV-4K DisplayPort 1.2 to VGA/DVI/HDMI All-in-One Converter Adapter connects your laptop or tablet’s DisplayPort to a VGA, DVI or HDMI display. The simple all-in-one solution for displaying content on a larger screen, the P136-06N-HDV-4K is ideal for trade shows, classrooms, lecture halls and other presentations.
The all-in-one unit contains separate female DVI, HD15 and HDMI ports. It supports video resolutions up to 1920 x 1080 (DVI); 1920 x 1200, including 1080p (HD15); and 3840 x 2160 (HDMI). It also supports 36-bit Deep Color (12 bits per channel). The passive adapter requires the connected computer to have a DP++ (DisplayPort++) port.
The P136-06N-HDV-4K is compatible with laptops, tablets and other devices equipped with a female DisplayPort. It’s completely plug-and-play with no software, drivers or external power supply needed. With its small size and built-in cable, the P136-06N-HDV-4K is perfect for stowing in your laptop bag and carrying to school, the office or the latest trade show.
Features
- Recommended for trade shows, classrooms, lecture halls and other presentations
- DVI port supports video resolutions up to 1920 x 1080 (1080p)
- HD15 port supports video resolutions up to 1920 x 1200, including 1080p
- HDMI port supports UHD video resolutions up to 3840 x 2160 (4K x 2K) @ 24/30 Hz
- Supports 36-bit Deep Color (12 bits per channel)
- 7.1 Audio Surround Sound only supported by HDMI
Plug-and-Play Convenience
- No software, drivers or external power supply required
- Small enough to stow in laptop bag or briefcase
- Passive adapter requires connected computer to have DP++ port
System Requirements
- The P136-06N-HDV-4K is a Passive adapter, and requires the connected computer to have a DP++ ( Displayport ++ ) port
Package Includes
- P136-06N-HDV-4K DisplayPort 1.2 to VGA/DVI/HDMI All-in-One Converter Adapter, 6 in.
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332190840 |
Product Type | Video Adapter |
Technology | DVI; HDMI; VGA/SVGA; DisplayPort |
CONNECTIONS
Side A - Connector 1 | DISPLAYPORT (MALE) |
Side B - Connector 1 | DVI-D DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK) |
Side B - Connector 2 | HD15 (FEMALE) |
Side B - Connector 3 | HDMI (FEMALE) |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 3.94 x 5.51 x 0.91 |
Shipping Weight (lbs.) | 0.16 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Audio Video Cables
Model Number | Description | |
---|---|---|
P502-006 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m) | |
P502-010 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 10 ft. (3.05 m) | |
P561-006 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m) | |
P568-006 | High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m) |
Documents & Downloads
Documentation
Useful Web Pages
Product Images