Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
Part Number: U360-007-AL-INT

USB 3.2 Gen 1 portable hub adds 7 USB-A ports to your PC, laptop, Chromebook, tablet or other USB-enabled device.
- Accepts up to 7 USB peripherals, turning your computer into a mini workstation
- Supports USB 3.2 Gen 1 speeds up to 5 Gbps to ensure fast data transfer
- 5V/1.5A ports quickly charge smartphones and other mobile devices
- Slim aluminum housing fits easily into backpack or bag for use anywhere
- Plug-and-play operation with no software required for immediate connection
- 1-year limited warranty
Features
USB-A Hub Connects 7 USB Peripherals to Your Computer, Laptop or Tablet
This USB mini hub connects up to seven USB peripherals to your computer, laptop, Ultrabook, Chromebook, tablet or other device with a USB-A port. It expands the potential of your device by connecting peripherals that can help you do your job faster, easier and better, such as a printer, power meter, keyboard/mouse and external hard drives for uploading and downloading important files.
Transfers Data at Fast USB 3.2 Gen 1 Speeds
All seven USB ports transfer images, video and other data at speeds up to 5 Gbps, which is 10 times faster than USB 2.0. The USB ports are backward compatible with previous USB generations, so you can continue using older peripherals while getting high-speed performance from new devices.
Ideal for Charging Multiple Mobile Devices
The included external power supply provides 5V 3A to be shared among all seven USB ports. Each port is capable of providing up to 1.5A for fast charging of your phone, tablet, music player and other mobile devices.
Ready to Use Right Out of the Package
The plug-and-play USB hub connects to your computer via its built-in USB cable, saving you the expense and effort of buying and carrying extra cables. It requires no drivers or other software. The included power supply comes with international plug adapters that allow you to connect to almost any AC outlet. The slim aluminum housing fits easily into a pocket, briefcase or laptop bag, so you can set up your workstation anywhere.
Specifications
OVERVIEW
UPC Code | 037332272041 |
Product Type | Hub |
Technology | USB 3.x |
Host Connector | USB A (MALE) |
VIDEO
Extended Mode | No |
Mirror Mode | No |
DATA
Data Ports | (7) USB A (FEMALE) |
Data Ports Details | (7) USB-A - USB 3.2 Gen 1 (5 Gbps) |
INPUT
AC Power Adapter Plug(s) | AS/NZS 3112 Australia; BS 1363 UK; IEC-320-C14 |
AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 0.6A |
AC Power Adapter Output Specs (V / A) | 5V / 3A |
AC Power Adapter Cord Length (ft.) | 5 |
AC Power Adapter Cord Length (m) | 1.5 |
Voltage Compatibility (VAC) | 100; 110; 120; 125; 127; 200; 208; 220; 230; 240 |
Built-In Cable Length (ft.) | 1.31 |
Built-In Cable Length (in.) | 15.75 |
Product Length (in.) | 21.6 |
Product Length (cm.) | 54.86 |
Product Length (ft.) | 1.8 |
Product Length (m) | 0.548 |
BATTERY
Battery Charging (5V/1.5A Port) | Yes |
POWER
Power Source Type | AC Adapter |
AC Adapter | Input: 100-240V, 50/60Hz, 0.6A; Output: 5V, 3A |
DC Barrel Plug | OD: 3.5 x 1.35 x 10mm, Positive Pin, Negative Sleeve |
Power Consumption (Watts) | 1.40 |
USB Power Delivery (PD) Charging Support | No |
CONNECTIONS
Number of Ports | 7 |
Side A - Connector 1 | USB A (MALE) |
Side B - Connector 1 | (7) USB A (FEMALE) |
Connector Plating | Nickel |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | White (Connection to Power) |
CHARGING
Charging Ports | USB-A: 5V 1.5A (7.5W) |
Charging Ports Details | All USB-A ports provide 5V/1.5A to quickly charge connected devices |
Charging Ports / Amps | (7) 1.5A |
PHYSICAL
Color | Black |
Material of Construction | Aluminum |
Cable Jacket Rating | VW-1 |
Unit Dimensions (hwd / in.) | 0.830 x 6.200 x 1.180 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.53 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | 14° to 158°F (-10° to 70°C) |
Relative Humidity | 10% to 90% RH, Non-Condensing |
BTUs | 4.7 BTU/Hr |
Power Provided to Connected Device(s) | 5V 1.5A (7.5W) Output per USB Port |
FEATURES & SPECIFICATIONS
USB Hub Ports | Yes |
Number of USB Hub Ports | 7 |
USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps) |
UASP Support | No |
Auto MDIX Support | No |
Full Duplex Support | No |
Suspend Mode Support | No |
Remote Wakeup Support | No |
Driver Required | No |
STANDARDS & COMPLIANCE
TAA Compliant Option | N |
External Power Supply Certifications | CE; GS; PSE; TUV; UL; WEEE; cUL |
Product Compliance | CE (Europe); REACH; RoHS; UKCA; WEEE |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Declarations of Conformity
Product Images