Part Number: U324-003-BK
- Recommended for connecting computers, hard drives and other USB-A devices
- Supports USB 3.0 SuperSpeed data transfer rates up to 5 Gbps—10x faster than USB 2.0
- Bi-directional data interface allows data to flow both directions simultaneously
- Adds 3-ft. (0.91 m) to your existing USB connection to provide flexibility in placing devices
- Ideal replacement for worn-out or missing 3-ft. (0.91 m) extension cord
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
System Requirements
- Devices and cable with USB-A connectors (USB 3.0 capability required to reach USB 3.0 speeds)
Package Includes
- U324-003-BK USB 3.0 SuperSpeed Extension Cable, A to A, M/F, Black, 3-ft. (0.91 m)
Specifications
OVERVIEW
| UPC Code | 037332224859 |
| Technology | USB 3.x |
| Cable Type | Passive |
CONNECTIONS
| Side A - Connector 1 | USB A (MALE) |
| Side B - Connector 1 | USB A (FEMALE) |
| Connector Plating | Nickel |
| Connector Style | Straight |
PHYSICAL
| Material of Construction | PVC |
| Cable Jacket Color | Black |
| Cable Jacket Rating | VW-1 |
| Cable Outer Diameter (OD) | 5.5 |
| Cable Length (ft.) | 3 |
| Cable Length (in.) | 36 |
| Unit Packaging Type | Polybag |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 122°F (0° to 50°C) |
| Storage Temperature Range | -13° to 185°F (-25° to 85°C) |
| Relative Humidity | 15 ~ 85% Relative Humidity |
FEATURES & SPECIFICATIONS
| USB Specification | USB 3.0 (up to 5 Gbps) |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
USB Cables
| Model Number | Description | |
|---|---|---|
| U322-003-BK | USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 3 ft. (0.91 m) | |
| U322-006-BK | USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 6 ft. (1.83 m) | |
| U322-010-BK | USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 10 ft. (3.05 m) |
Docks, Hubs & Multiport Adapters
| Model Number | Description | |
|---|---|---|
| U360-007-IND | 7-Port Industrial-Grade USB 3.x (5Gbps) Hub - 20 kV ESD Immunity, Metal Housing, Mountable | |
| U360-010-IND | 10-Port Industrial-Grade USB 3.x (5Gbps) Hub - 20 kV ESD Immunity, Metal Housing, Mountable |
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images