Part Number: U060-000-KP-BK TAA
This Model has been retired and has not been replaced. More information for the U060-000-KP-BK is available on the model support page
Overview
The U060-000-KP-BK USB 2.0 All-in-One Keystone/Panel Mount Coupler connects two USB-A cables to create one longer connection. Its keystone design snaps easily into the cutout of a wallplate or panel. This coupler also comes with an optional panel mount adapter for securing the coupler to a podium or kiosk. Compatible with all USB-A cables, the U060-000-KP-BK features molded nickel-plated connectors with gold-plated contacts for optimal signal transfer.
Features
- Connects 2 USB-A cables for a longer cable run
- Keystone design for easy snap-in installation in wallplate or panel
- Includes panel mount adapter for installation in podium or kiosk
- Molded nickel-plated connectors with gold-plated contacts for optimum signal transfer
- Compatible with all USB-A cables
Specifications
OVERVIEW
| UPC Code | 037332195685 |
| Product Type | USB Keystone |
| Technology | USB 2.0 (High Speed) |
CONNECTIONS
| Side A - Connector 1 | USB A (FEMALE) |
| Side B - Connector 1 | USB A (FEMALE) |
PHYSICAL
| Color | Black |
| Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
| Shipping Weight (lbs.) | 0.03 |
STANDARDS & COMPLIANCE
| Product Compliance | Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
USB Cables
| Model Number | Description | |
|---|---|---|
| UR022-003 | Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 3 ft. (0.91 m) | |
| UR022-006 | Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 6 ft. (1.83 m) | |
| UR030-003 | Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3 ft. (0.91 m) | |
| UR030-006 | Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Mini B M/M), 6 ft. (1.83 m) | |
| UR050-006-24G | Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6 ft. (1.83 m) |
USB Panel Mount
| Model Number | Description | |
|---|---|---|
| N062-012-KJ | 12-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 | |
| N062-016-KJ | 16-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 | |
| N062-024-KJ | 24-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 | |
| N062-032-KJ | 32-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 |
Cable Management
| Model Number | Description | |
|---|---|---|
| N080-101 | 1-Port Keystone Single-Gang Faceplate, White, TAA | |
| N080-102 | 2-Port Keystone Single-Gang Faceplate, White, TAA | |
| N080-103 | 3-Port Keystone Single-Gang Faceplate, White, TAA | |
| N080-104 | 4-Port Keystone Single-Gang Faceplate, White, TAA | |
| N080-106 | 6-Port Keystone Single-Gang Faceplate, White, TAA | |
| N080-SMB1-WH | Single-Gang Surface-Mount Back Box, White, TAA |
Documents & Downloads
Product Literature
Declarations of Conformity
Product Images