Part Number: U042-050
Connects your computer to a printer, scanner, card reader or other USB-B peripheral up to 50 ft. away with no loss in signal quality or performance.
- Bus-powered signal booster extends USB signal range
- Supports data transfer rates up to 480 Mbps
- Provides 150mA of power to connected device
- Plug and play with no power supply, drivers or software needed
- Compatible with all major operating systems
- 3-year limited warranty
Overview
The U042-050 USB 2.0 Hi-Speed A/B Active Repeater Cable (M/M) extends the distance between a USB Type-A device and a USB Type-B device up to 50 feet (15.2 meters). Because the USB 2.0 specification limits the distance between devices to just over 16 feet (4.9 meters), the U042-050 features a bus-powered signal booster that extends the USB signal's range with no loss in signal quality or performance.
Ideal for connecting a printer, scanner or card reader to a host computer up to 50 feet away, the U042-050 supports data transfer rates of 480 Mbps and provides up to 150mA of power to the connected device (if your device needs more than 150mA of power, it will either need its own power supply or to be connected to a powered USB 2.0 hub, such as U222-007-R). It meets or exceeds USB 2.0 specifications and is backward compatible with previous USB generations.
The U042-050 is plug-and-play with no external power supply, drivers or software required. You can hot-swap connected devices - for instance, unhook your printer and connect a scanner - without having to power down the computer. This active repeater cable works with all major operating systems.
Premium aluminum Mylar foil and tinned copper braid shielding protects your connected devices from EMI/RFI interference. Molded nickel-plated connectors with gold-plated copper contacts ensure excellent conductivity. Integral strain relief ensures the cable and connectors last a long time.
Features
- Bus-powered signal booster extends range with no loss in signal quality or performance
- Ideal for connecting printer, scanner or card reader to computer up to 50-ft. (15.24 m) away
High-Speed Data Transfer for Multimedia Applications
- Supports data transfer rates of 480 Mbps
- Provides up to 150mA of power to connected device
- Meets or exceeds USB 2.0 specifications
- Backward compatible with previous USB generations
Broad Compatibility
- Plug and play with no power supply, drivers or software needed
- Compatible with all major operating systems
- Hot-swap devices without powering down computer
Superior Construction for Superior Performance
- Premium foil and braid shielding protects devices from EMI/RFI interference
- Molded nickel-plated connectors with gold-plated copper contacts ensure excellent conductivity
- Integral strain relief ensures cable and connectors last a long time
System Requirements
- USB port and USB-B device (USB 2.0 port and device are necessary to achieve USB 2.0 speeds)
- If connected device requires more than 150mA of power, it will either need its own power supply or to be plugged into a powered USB 2.0 hub (such as U222-007-R)
- Mac, Windows, Linux, Sun or any other operating system with a USB port
Package Includes
- U042-050 USB 2.0 Hi-Speed A/B Active Repeater Cable (M/M), 50-ft. (15.24 m)
Specifications
OVERVIEW
| UPC Code | 037332192752 |
| Technology | USB 2.0 (High Speed) |
| Cable Type | Active |
CONNECTIONS
| Side A - Connector 1 | USB A (MALE) |
| Side B - Connector 1 | USB B (MALE) |
| Connector Style | Straight |
PHYSICAL
| Cable Jacket Color | Black |
| Cable Length (ft.) | 50 |
| Shipping Dimensions (hwd / in.) | 10.60 x 9.10 x 0.50 |
| Shipping Weight (lbs.) | 1.08 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Docks, Hubs & Multiport Adapters
| Model Number | Description | |
|---|---|---|
| U222-004-R | 4-Port USB 2.0 Ultra-Mini Compact Hub with Power Adapter |
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images