Part Number: U042-036
Locate a printer or other USB peripheral 36-ft. from your computer.
- 36-ft. USB A-B Active Cable
- Overcomes the 5-meter USB barrier
- Built-in repeater maintains high-speed USB 2.0 signal quality
- 3-year limited warranty
Features
- Connect a computer to a printer or other USB device up to 36-ft. away
- High-Speed USB 2.0 and USB 1.1 compatible
- Active repeater maintains 480Mbps signal integrity
- USB "A" to USB "B" connections
- Windows 98/ME/2000/XP/Vista/WIN7/8/10 and MAC compatible
- Cable length: 36-ft. Weight: 1 lb.
- Repeater Pod dimension: 16.75 x 57.3 x 31.7 (mm.) / 0.7 x 2.3 x 1.3 (in.)
- The U042-036 provides up to 150mA of power to the connected device. If your device requires more than 150mA of power, it will either need to have its own power supply; or, to be plugged into a powered USB 2.0 hub (such as U222-007-R) that is connected to the U042-036.
System Requirements
- A USB 2.0 port and USB 2.0 device (with type B jack) are required to meet USB 2.0 speeds. A USB 1.1 port and/or device can be used, but you will not be able to achieve USB 2.0 speeds.
- The U042-036 provides up to 150mA of power to the connected device. If your device requires more than 150mA of power, it will either need to have its own power supply; or, to be plugged into a powered USB 2.0 hub (such as U222-007-R) that is connected to the U042-036.
Package Includes
- 36-ft. Hi-Speed USB 2.0 Active Cable
Specifications
OVERVIEW
| UPC Code | 037332138712 |
| Technology | USB 2.0 (High Speed) |
| Cable Type | Active |
CONNECTIONS
| Side A - Connector 1 | USB A (MALE) |
| Side B - Connector 1 | USB B (MALE) |
| Connector Style | Straight |
PHYSICAL
| Cable Jacket Color | Black |
| Cable Length (ft.) | 36 |
| Shipping Dimensions (hwd / in.) | 9.10 x 10.60 x 0.10 |
| Shipping Weight (lbs.) | 0.77 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Videos
- U042-036 High-Speed Active Device Cable
https://tripplite.eaton.com/video/u042-036-high-speed-active-device-cable/56326
Product Images